【DO!BOOK・ページリンク】
es12-8a-vm100   18 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Force Port 2 Port 2 Port 1 Port 1 R port 3 port only Non-actuated Actuated u e w q t y r VM2 3 0 02 01 S A B How to Order Construction Number of ports 2 2 port 3 3 port 5 5 port (Twist selector 3 position only) Body option Nil Side mounting U With bottom mounting thread Bracket option Nil None B With bracket Note) Applicable only to side mounting type. However, not applicable to twist selector (3 position) and foot pedal. Bracket is shipped together, but not assembled. Made to Order (Pages 21, 22) X207 Alternate type, Mushroom push button X219 Push-lock turn-reset type, Mushroom push button Note) Applicable only to push button (mushroom) Port size 02 R1/4 N02 NPT1/4 F02 G1/4 Suffix for actuator* S Hard steel roller R Red Color of push button, selector B Black G Green Y Yellow Actuator type* 00 Basic 01 Roller lever 02 One way roller lever 05 Straight plunger 06 Roller plunger 07 Cross roller plunger 08 Toggle lever 30 Push button (Mushroom) 32 Push button (Extended) 33 Push button (Flush) 34 Twist selector (2 position) 36 Key selector (2 position) 35 Twist selector (3 position) 40 Foot pedal * Refer to the table on page 13 for combinations of actuator type and suffix. No. Description Material Note 1 Valve ADC White coated 2 Plunger Polyacetal 2 port Gray 3 port White 3 Plunger retainer PBT 4 Cover PBT 5 Inner valve NBR, Brass 6 Spring Stainless steel 7 Spring Spring steel Component Parts 14 2/3 Port Mechanical Valve Series VM200