【DO!BOOK・ページリンク】
es12-8a-vm100   17 / 31

BOOKをみる

10秒後にBOOKのページに移動します


2/3 Port Mechanical Valve Series VM200 RoHS Model Piping direction Side ported Actuator Body option Standard With bottom mounting thread Actuator part number Additional weight Number of ports 2 port 3 port 2 port 3 port for actuator Mechanical operation Basic VM220-02-00A VM230-02-00A VM220U-02-00A VM230U-02-00A . . Roller lever Polyacetal roller VM220-02-01A VM230-02-01A VM220U-02-01A VM230U-02-01A VM-01A 50 g Hard steel roller VM220-02-01SA VM230-02-01SA VM220U-02-0S1A VM230U-02-01SA VM-01SA 60 g One way roller lever Polyacetal roller VM220-02-02A VM230-02-02A VM220U-02-02A VM230U-02-02A VM-02A 60 g Hard steel roller VM220-02-02SA VM230-02-02SA VM220U-02-02SA VM230U-02-02SA VM-02SA 70 g Straight plunger VM220-02-05A VM230-02-05A VM220U-02-05A VM230U-02-05A VM-05A 130 g Roller plunger Polyacetal roller VM220-02-06A VM230-02-06A VM220U-02-06A VM230U-02-06A VM-06A 120 g Hard steel roller VM220-02-06SA VM230-02-06SA VM220U-02-06SA VM230U-02-06SA VM-06SA 130 g Cross roller plunger Polyacetal roller VM220-02-07A VM230-02-07A VM220U-02-07A VM230U-02-07A VM-07A 120 g Hard steel roller VM220-02-07SA VM230-02-07SA VM220U-02-07SA VM230U-02-07SA VM-07SA 130 g Manual operation Toggle lever VM220-02-08A VM230-02-08A VM220U-02-08A VM230U-02-08A VM-08A 110 g Push button (Mushroom) Red VM220-02-30RA VM230-02-30RA VM220U-02-30RA VM230U-02-30RA VM-30AR 58 g Black VM220-02-30BA VM230-02-30BA VM220U-02-30BA VM230U-02-30BA VM-30AB Green VM220-02-30GA VM230-02-30GA VM220U-02-30GA VM230U-02-30GA VM-30AG Yellow VM220-02-30YA VM230-02-30YA VM220U-02-30YA VM230U-02-30YA VM-30AY Push button (Extended) Red VM220-02-32RA VM230-02-32RA VM220U-02-32RA VM230U-02-32RA VM-32AR 52 g Black VM220-02-32BA VM230-02-32BA VM220U-02-32BA VM230U-02-32BA VM-32AB Green VM220-02-32GA VM230-02-32GA VM220U-02-32GA VM230U-02-32GA VM-32AG Yellow VM220-02-32YA VM230-02-32YA VM220U-02-32YA VM230U-02-32YA VM-32AY Push button (Flush) With a set of red, black, green, yellow VM220-02-33A VM230-02-33A VM220U-02-33A VM230U-02-33A VM-33A 50 g Twist selector (2 position) Red VM220-02-34RA VM230-02-34RA VM220U-02-34RA VM230U-02-34RA VM-34AR 56 g Black VM220-02-34BA VM230-02-34BA VM220U-02-34BA VM230U-02-34BA VM-34AB Green VM220-02-34GA VM230-02-34GA VM220U-02-34GA VM230U-02-34GA VM-34AG Yellow VM220-02-34YA VM230-02-34YA VM220U-02-34YA VM230U-02-34YA VM-34AY Key selector (2 position) VM220-02-36A VM230-02-36A VM220U-02-36A VM230U-02-36A VM-36A 78 g Twist selector (3 position) 3 port 5 port 3 port 5 port . 230 g (Add to 2 basic units.) Red VM230-02-35RA VM250-02-35RA VM230U-02-35RA VM250U-02-35RA Black VM230-02-35BA VM250-02-35BA VM230U-02-35BA VM250U-02-35BA Green VM230-02-35GA VM250-02-35GA VM230U-02-35GA VM250U-02-35GA Yellow VM230-02-35YA VM250-02-35YA VM230U-02-35YA VM250U-02-35YA Foot pedal VM220-02-40A VM230-02-40A . . . 340 g Note 1) It is possible to change the actuator assembly and mount to basic type when an actuator part number is specified in the column. Note 2) For push button (mushroom), push button (flush), push button (extended) and individual fastening ring, refer to page 25. Note 3) The handle of the selector (2 position and 3 position) cannot be removed or replaced alone. Note 4) Color of plunger: Gray (2 port), White (3 port) 伸arge flow capacity Possible to choose mounting method: Side mounting, bottom mounting using screws, or mounting with special bracket 植 variety of actuator types Specifications Fluid Air/Inert gas Operating pressure range 0 to 1 MPa Ambient and fluid temperature .5 to 60°C (No freezing) Flow-rate characteristics 1 (P) ⇒ 2 (A) 2 (A) ⇒ 3 (R) C [dm3/(s・bar)] 4 3.5 b 0.4 0.1 Cv 0.87 0.69 Lubrication Note 1) Not required Port size 1/4 Weight (Basic) 90 g Bracket part number Note 2) VM2-B Note 1) Use turbine oil Class 1 ISO VG32, if lubricated. Note 2) The bracket can only be used for side mounting. 13