【DO!BOOK・ページリンク】
es12-8a-vm100   14 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Series VM100/Bottom Ported ON OFF T.T. o5 R port (3 port only) 2 x M14 x 1 Hexagon nut Thickness 5, Width across flats 17 2 x M5 x 0.8 depth 4 2 x 4.6 mounting hole 8.5 14 44 25.4 10.5 (72.7) 30 42.7 24 16 17 T.T. R port (3 port only) (81.6) (52.1) 22.1 29.5 3 30 10.5 1.5 1.5 o40 44 25.4 2 x 4.6 mounting hole 2 x M5 x 0.8 depth 4 14 8.5 17 T.T. R port (3 port only) (75.6) (52.1) 30 22.1 23.5 10.5 44 25.4 o23 o38 17 2 x 4.6 mounting hole 2 x M5 x 0.8 depth 4 14 8.5 3 1.5 1.5 Toggle lever VM122-M5-08A VM132-M5-08A Push button (Mushroom) VM122-M5-30 (R, B, G, Y) A VM132-M5-30 (R, B, G, Y) A Push button (Extended) VM122-M5-32 (R, B, G, Y) A VM132-M5-32 (R, B, G, Y) A (A) 2 1 (P) 12 12 (A) 2 1 (P) 3 (R) 10 10 (A) 2 1 (P) 12 12 (A) 2 1 (P) 3 (R) 10 10 (A) 2 1 (P) 12 12 (A) 2 1 (P) 3 (R) 10 10 * 0.5 MPa supply F.O.F.* 13 N T.T. 60° * 0.5 MPa supply F.O.F.* 27 N T.T. 6.5 mm * 0.5 MPa supply F.O.F.* 27 N T.T. 6.5 mm Symbol 2 port 3 port Symbol 2 port 3 port Symbol 2 port 3 port Panel mounting hole Panel mounting hole Panel mounting hole Max. 6 Max. 6 Max. 6 10 2/3 Port Mechanical Valve Series VM100