【DO!BOOK・ページリンク】
es12-8a-vm100   13 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Series VM100/Bottom Ported 17 2 x M5 x 0.8 depth 4 2 x 4.6 mounting hole 14 8.5 10.5 44 25.4 (62) 32 24 16 30 o8 T.T. O.T. P.T. R port (3 port only) 2 x M14 x 1 Hexagon nut Thickness 5, Width across flats 17 R port (3 port only) o10 Polyacetal or hard steel roller 2 x M14 x 1 Hexagon nut Thickness 5, Width across flats 17 (68) 30 38 10.5 24 4 2 x 4.6 mounting hole 17 2 x M5 x 0.8 depth 4 8.5 14 44 25.4 16 T.T. O.T. P.T. 2 x M14 x 1 Hexagon nut Thickness 5, Width across flats 17 o10 Polyacetal or hard steel roller R port (3 port only) 4 (68) 30 38 10.5 24 16 44 25.4 8.5 14 2 x 4.6 mounting hole 17 2 x M5 x 0.8 depth 4 T.T. O.T. P.T. Straight plunger VM122-M5-05A VM132-M5-05A Roller plunger VM122-M5-06A VM132-M5-06A VM122-M5-06SA VM132-M5-06SA Cross roller plunger VM122-M5-07A VM132-M5-07A VM122-M5-07SA VM132-M5-07SA (A) 2 1 (P) (A) 2 1 (P) 3 (R) 12 12 10 10 (A) 2 1 (P) (A) 2 1 (P) 3 (R) 12 12 10 10 * 0.5 MPa supply F.O.F.* 29 N P.T. 2 mm O.T. 1.5 mm T.T. 3.5 mm * 0.5 MPa supply F.O.F.* 29 N P.T. 2 mm O.T. 1.5 mm T.T. 3.5 mm * 0.5 MPa supply F.O.F.* 29 N P.T. 2 mm O.T. 1.5 mm T.T. 3.5 mm (A) 2 1 (P) (A) 2 1 (P) 3 (R) 12 12 10 10 Symbol 2 port Symbol 2 port 3 port 3 port Symbol 2 port 3 port Panel mounting hole Panel mounting hole Panel mounting hole Max. 6 Max. 6 Max. 6 9 Series VM100