D side U side 3 1 2 Stations How to Order Manifold How to Order Valves ………… …… …… …… …… SS07 08 C Body Ported Manifold Bar Base 1 set.Manifold base part no. 2 sets.Valve part no. (Stations 1 to 2) 2 sets.Valve part no. (Stations 3 to 4) 2 sets.Valve part no. (Stations 5 to 6) 2 sets.Valve part no. (Stations 7 to 8) How to Order Manifold Assembly Specify the part numbers for valves and options together beneath the manifold base part number. Connector kit Prefix the asterisk to the part numbers of the solenoid valve etc. Write sequentially from the 1st station on the D side. When part numbers written collectively are complicated, specify on the manifold specification sheet. SS0752-08C . S0712-5G-C4 . S0722-5G-C4 . S0732-5G-C4 . S07A2-5G-C4 Voltage Symbol Type 5 24 VDC 6 12 VDC Electrical entry Symbol Specifications G Grommet M M-type plug connector, with 300 mm lead wire (With light/surge voltage suppressor) MO M-type plug connector, without lead wire (With light/surge voltage suppressor) S07 1 2 5 G C4 Note) Not compatible with dual 3-port valves. Function Symbol Type Nil Standard R External pilot Note) 5 2 5 port Option Symbol Type Nil None R External pilot Thread type 1(P), 3/5(R) port Nil Rc 00N NPT 00T NPTF 00F G Stations Symbol Stations 02 2 stations 03 3 stations … … 20 20 stations Note) Max. 20 stations Body Ported Individual wiring Type of actuation Symbol Specifications 1 2-position single 2 2-position double 3 3-position closed center A 4-position dual 3-port (N.C. + N.C.) (Exhaust center) B 4-position dual 3-port (N.O. + N.O.) (Pressure center) C 4-position dual 3-port (N.C. + N.O.) Cylinder port size Symbol Port size C2 o2 One-touch fitting C4 o4 One-touch fitting N1 o1/8" One-touch fitting N3 o5/32" One-touch fitting Note) The valve cannot be used as a standalone unit. Body Ported Manifold Bar Base Individual Wiring: C Kit Series S0700 RoHS Plug Lead Type 10