【DO!BOOK・ページリンク】 es100-111-motorless 84 / 90 10秒後にBOOKのページに移動します |
|
80 2.7 22 2.6 4 2.8 3.2 6 M2.5 x 4 L Slotted set screw Indicator light Most sensitive position M2.5 x 4 L Indicator light Slotted set screw Most sensitive position 4 2.6 9.5 2.7 4.6 2 20 2.8 8 3.2 4 6 Auto Switch Specifications Weight Dimensions Precautions Caution Fix the auto switch with the existing screw installed on the auto switch body. The auto switch may be damaged if a screw other than the one supplied is used. [g] Grommet Note 1) Refer to the Best Pneumatics No. 2 catalog for solid state auto switch common specifications. Note 2) Refer to the Best Pneumatics No. 2 catalog for lead wire lengths. D-M9m D-M9mV P 2-wire load current is reduced (2.5 to 40 mA). P Flexibility is 1.5 times greater than the conventional model (SMC comparison). P Using flexible cable as standard. [mm] Oilproof Heavy-duty Lead Wire Specifications RoHS Solid State Auto Switch Direct Mounting Style D-M9N(V)/D-M9P(V)/D-M9B(V) PLC: Programmable Logic Controller Refer to SMC website for the details about products conforming to the international standards. D-M9l, D-M9lV (With indicator light) Auto switch model D-M9N D-M9NV D-M9P D-M9PV D-M9B D-M9BV Electrical entry In-line Perpendicular In-line Perpendicular In-line Perpendicular Wiring type 3-wire 2-wire Output type NPN PNP . Applicable load IC circuit, Relay, PLC 24 VDC relay, PLC Power supply voltage 5, 12, 24 VDC (4.5 to 28 V) . Current consumption 10 mA or less . Load voltage 28 VDC or less . 24 VDC (10 to 28 VDC) Load current 40 mA or less 2.5 to 40 mA Internal voltage drop 0.8 V or less at 10 mA (2 V or less at 40 mA) 4 V or less Leakage current 100 mA or less at 24 VDC 0.8 mA or less Indicator light Red LED lights up when turned ON. Standards CE marking, RoHS Auto switch model D-M9Nl D-M9Pl D-M9Bl Sheath Outside diameter [mm] 2.7 x 3.2 (ellipse) Insulator Number of cores 3 cores (Brown/Blue/Black) 2 cores (Brown/Blue) Outside diameter [mm] o0.9 Conductor Effective area [mm2] 0.15 Strand diameter [mm] o0.05 Minimum bending radius [mm] (Reference value) 20 Auto switch model D-M9N(V) D-M9P(V) D-M9B(V) Lead wire length 0.5 m (Nil) 8 7 1 m (M) 14 13 3 m (L) 41 38 5 m (Z) 68 63 Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection |