【DO!BOOK・ページリンク】
es100-111-motorless   80 / 90

BOOKをみる

10秒後にBOOKのページに移動します


Section Y details C EC ED 0.5 Motor flange Motor FF C EC ED Rod operating range Note) (Stroke + 4 mm) 0.5 Note) Do not allow collisions at either end of the rod operating range at a speed exceeding “pushing speed.” Additionally, when running the positioning operation, do not set within 2 mm of both ends. B + Stroke Y . Refer to page 63 for the dimensions of motor flange NM1. [mm] Size 25 32 Motor type NZ NY NM1 NZ, NW NY NX NM1 M4 x 0.7 M3 x 0.5 o3.4 M5 x 0.8 M4 x 0.7 M5 x 0.8 M4 x 0.7 FA 7.5 6 17 8.5 8 8.5 8 FB 46 45 31 70 70 63 47.14 FC 30 30 22 50 50 40 38.1 FD 3.7 4.2 2.5 3.3 3.3 3.5 2 FE 47 47 36 60 60 63 34 FF 45 45 45 60 60 60 60 FG . . 19 . . . 51.5 FH Dimensions: In-line Motor LEYG25, 32 H (EB) FG oFC EV S U Q J EH T EB X GA L + Stroke oDB P oDA X WC + Stroke Z WA (0.5) XA XB XAH9 XAH9 XB XA K Section XX2 Section XX1 Stroke range [mm] Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 89.5 114.5 96 126 50 67.5 84.5 102 55 68 85 102 20 25 85 101 103 123 52.3 63.8 11 12 12.5 16.5 5.4 5.4 40.3 50.3 53.3 68.3 30.8 38.3 29 30 M5 x 0.8 M6 x 1.0 Size 25 32 B C DA EB EH EV EC ED G GA H J K NA Stroke range [mm] Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 70 95 75 105 35 50 70 85 40 50 70 85 26 33.5 43.5 51 28.5 33.5 43.5 51 18 28 80 95 12 12 M6 x 1.0 M6 x 1.0 30 40 95 117 6.8 7.3 54 64 4 5 5 6 8.5 8.5 Size 25 32 OA OB P Q S T U WA WB WC X XA XB Z LEYGュM, LEYGュL Common . The FB measurement is when the unit is at the retracted stroke end position. Section XX1 oXA H9 depth XA 4 x OA through 2 x FA oFD depth FE thread depth FB 4 x OA thread depth OB Bottom hole oG through oXA H9 depth XA Section XX2 2 x NA thread depth NC 6.5 8.5 NC [mm] Refer to the “Motor Mounting” on page 78 for details about motor mounting and included parts. WB [mm] Stroke range [mm] Up to 114 115 to 190 191 to 300 Up to 114 115 to 190 191 to 300 91 115 133 97.5 116.5 134 10 13 Size 25 32 L DB LEYGュL (Ball bushing bearing) [mm] Stroke range [mm] Up to 59 60 to 185 186 to 300 Up to 59 60 to 185 186 to 300 67.5 100.5 138 74 107 144 12 16 Size 25 32 L DB LEYGュM (Sliding bearing) 76 Electric Actuator/Guide Rod Type Series LEYG Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection