【DO!BOOK・ページリンク】
es100-111-motorless   79 / 90

BOOKをみる

10秒後にBOOKのページに移動します


C EC ED 0.5 Section Y details Motor flange Motor C Y1 Y2 EC ED Rod operating range Note) (Stroke + 4 mm) 0.5 B + Stroke Y . Refer to page 62 for the dimensions of motor flange. Dimensions: Motor Top Mounting LEYG25, 32 K H 4 x NA thread depth NB M (EB) EA M GA EV S U Q EH T EB X J 2 x NA thread depth NC WC + Stroke Section XX2 WA WB (0.5) Z P oDB X oDA L + Stroke oXA H9 depth XA 4 x OA thread depth OB Bottom hole oG through XAH9 (R2) XB XA XA XB (R2) XAH9 Section XX1 (2:1) [mm] Stroke range [mm] Up to 114 115 to 190 191 to 300 Up to 114 115 to 190 191 to 300 91 115 133 97.5 116.5 134 10 13 Size 25 32 L DB LEYGュL (Ball bushing bearing) Stroke range [mm] Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 89.5 114.5 96 126 50 67.5 84.5 102 55 68 85 102 20 25 46 60 85 101 103 123 52.3 63.8 11 12 12.5 16.5 5.4 5.4 40.3 50.3 98.8 125.3 30.8 38.3 29 30 34 40 M5 x 0.8 M6 x 1.0 8 10 Size 25 32 B C DA EA EB EH EV EC ED G GA H J K M NA NB Stroke range [mm] Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 Up to 39 40 to 100 101 to 124 125 to 200 201 to 300 70 95 75 105 35 50 70 85 40 50 70 85 26 33.5 43.5 51 28.5 33.5 43.5 51 18 28 80 95 12 12 M6 x 1.0 M6 x 1.0 30 40 95 117 6.8 7.3 54 64 4 5 5 6 26.5 34 22 27 Size 25 32 OA OB P Q S T U WA WB WC X XA XB Y1 Y2 8.5 8.5 Z LEYGュM, LEYGュL Common [mm] Stroke range [mm] Up to 59 60 to 185 186 to 300 Up to 59 60 to 185 186 to 300 67.5 100.5 138 74 107 144 12 16 Size 25 32 L DB LEYGュM (Sliding bearing) . The FB measurement is when the unit is at the retracted stroke end position. Note) Do not allow collisions at either end of the rod operating range at a speed exceeding “pushing speed.” Additionally, when running the positioning operation, do not set within 2 mm of both ends. Section XX1 4 x OA through oXA H9 depth XA Section XX2 6.5 8.5 NC [mm] Refer to the “Motor Mounting” on page 77 for details about motor mounting and included parts. 75 Series LEYG