【DO!BOOK・ページリンク】
es100-111-motorless   78 / 90

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Weight LEYG25M L (Motor mounting position: Top mounting) LEYG32M Model L (Motor mounting position: Top mounting) Stroke [mm] Ball bushing bearing LEYGョL Sliding bearing LEYGョM 30 50 100 150 200 250 300 30 50 100 150 200 250 300 LEYG25M LD (Motor mounting position: In-line) LEYG32M Model LD (Motor mounting position: In-line) Stroke [mm] Ball bushing bearing LEYGョL Sliding bearing LEYGョM 30 50 100 150 200 250 300 30 50 100 150 200 250 300 1.3 1.3 1.5 1.5 1.8 1.8 2.2 2.2 2.6 2.5 2.9 2.8 3.2 3.0 2.2 2.2 2.5 2.5 3.1 2.9 3.8 3.6 4.4 4.1 4.8 4.6 5.3 5.0 1.3 1.3 1.5 1.6 1.8 1.8 2.3 2.2 2.6 2.5 2.9 2.8 3.2 3.0 2.3 2.3 2.5 2.5 3.1 2.9 3.8 3.7 4.4 4.1 4.9 4.6 5.3 5.0 Product Weight [kg] Note 1) Please consult with SMC for non-standard strokes as they are produced as special orders. Note 2) The maximum value of the horizontal work load. An external guide is necessary to support the load. The actual work load changes according to the condition of the external guide. Confirm using actual device. Note 3) The force setting range for the pushing operation (Speed control mode, Torque control mode). The pushing force changes according to the set value. Set it with reference to the “Force Conversion Graph” on page 72. Note 4) The allowable collision speed for the pushing operation. Model 18 7 65 to 131 900 12 30 7 79 to 157 1200 60 35 294 to 588 300 4 (5) 16 (20) 8 (10) 30 or less o12 Stroke + 104.5 60 17 154 to 308 600 5000 ±0.02 ±0.01 0.1 or less 0.05 or less 50/20 5 to 40 90 or less (No condensation) AC servo motor 3000 30 10 98 to 197 1000 16 60 44 368 to 736 250 4 60 22 192 to 385 500 8 50 29 242 to 485 225 3 50 15 127 to 255 450 35 or less o10 6 Stroke + 93.5 ョ60 200 0.64 ョ40 100 0.32 Ball screw + Belt [Pulley ratio 1.25:1] Ball screw Ball screw + Belt (LEYョ) Ball screw (LEYョD) Sliding bearing (LEYGョM), Ball bushing bearing (LEYGョL) 30, 50, 100, 150 200, 250, 300 30, 50, 100, 150 200, 250, 300 30, 50, 100, 150 200, 250, 300 LEYG25M L (Top mounting) LEYG25M LD (In-line) LEYG32M L (Top mounting) LEYG32M LD (In-line) Stroke [mm] Note 1) Work load [kg] Pushing force [N] Note 3) (Set value: Rated torque 30 to 90%) Max. speed [mm/s] Pushing speed [mm/s] Note 4) Max. acceleration/deceleration [mm/s2] Impact/Vibration resistance [m/s2] Note 6) Actuation type Guide type Operating temperature range [°C] Operating humidity range [%RH] Positioning repeatability [mm] Lost motion Note 5) [mm] Motor shape Motor type Rated output capacity [W] Rated torque [N・m] Rated rotation [rpm] Lead [mm] (including pulley ratio) Shaft length [mm] Basic type High precision type Basic type High precision type Thread size [mm] Actuation unit weight [kg] (.[ST]: Stroke) Other inertia [kg・cm2] Mechanical efficiency 0.48 + (2.91 x 10.3) x [ST]: 180 st or less 0.55 + (2.62 x 10.3) x [ST]: Over 180 st 0.50 + (2.40 x 10.3) x [ST]: 110 st or less 0.55 + (2.51 x 10.3) x [ST]: Over 110 st 0.29 + (2.20 x 10.3) x [ST]: 185 st or less 0.34 + (1.92 x 10.3) x [ST]: Over 185 st 0.012 (LEYG25) 0.015 (LEYG25D) 0.035 (LEYG32) 0.061 (LEYG32D) 0.8 Sliding bearing LEYGョM Ball bushing bearing LEYGョL 0.33 + (1.69 x 10.3) x [ST]: 110 st or less 0.36 + (1.80 x 10.3) x [ST]: Over 110 st Ball screw specifications !Values in this specification table are the allowable values of the actuator body with the standard motor mounted. !Do not use the actuator so that it exceeds these values. Actuator specifications Note 7) Reference motor spec. Other specifications Horizontal Vertical Note 2) Note 5) A reference value for correcting an error in reciprocal operation. Note 6) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 7) Each value is a guide. Use such value to select a motor capacity. 74 Electric Actuator/Guide Rod Type Series LEYG Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection A