【DO!BOOK・ページリンク】
es100-111-motorless   77 / 90

BOOKをみる

10秒後にBOOKのページに移動します


RoHS For auto switches, refer to pages 80 to 82. When using auto switch with the guide rod type LEYG series ・ Insert the auto switch from the front side with rod (plate) sticking out. ・ For the parts hidden behind the guide attachment (Rod stick out side), the auto switch cannot be fixed. ・ Please consult with SMC when using auto switch on the rod stick out side. Compatible Motors Manufacturer Applicable motor model Size/Motor type Series Type 25 MELSERVO-JN MELSERVO-J3 MELSERVO-J4 Σ-V SANMOTION R G5 MINAS-A4 MINAS-A5 β is Ezi-SERVO MP. HF-KN HF-KP HG-KR SGMJV R2 R88M-K MSMD MSMD/MHMD β EzM MPL/VPL "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y "NX" Mounting type X "NW" Mounting type W "NM1" Mounting type M1 "NM1" Mounting type M1 . . . . . . . (β1 only) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32 Mitsubishi Electric Corporation YASKAWA Electric Corporation SANYO DENKI CO., LTD. OMRON Corporation Panasonic Corporation FANUC CORPORATION FASTECH Co., Ltd. Rockwell Automation, Inc. (Allen-Bradley) . Motor mounting position: In-line only How to Order 25 32 w Size 30 300 to . Refer to the applicable stroke table. to 30 300 u Stroke [mm] Nil D Top mounting In-line r Motor mounting position M L Sliding bearing Ball bushing bearing e Bearing type A B C LEYG25 12 6 3 LEYG32. 16 (20) 8 (10) 4 (5) Symbol y Lead [mm] LEYG25, 32 Series LEYG Electric Actuator/Guide Rod Type i Guide option Nil F Without option With grease retaining function Motorless Type t Motor type NZ NY NX NW NM1 Type Mounting type Z Mounting type Y Mounting type X Mounting type W Mounting type M1 Symbol . Only available for sliding bearing. Applicable Stroke Table Standard LEYG25 LEYG32 Stroke Model (mm) 30 50 100 150 200 250 300 . Please consult with SMC for non-standard strokes as they are produced as special orders. . Refer to the “Compatible Motors.” Nil H Basic type High precision type q Accuracy 25 B 200 w LEY G e r t y u i M NZ q H . The values shown in ( ) are the lead for size 32 top mounting type. (Equivalent lead which includes the pulley ratio [1.25:1]) B 73