【DO!BOOK・ページリンク】
es100-111-motorless   74 / 90

BOOKをみる

10秒後にBOOKのページに移動します


Transfer speed υ [m/min] Work load m [kg] 5 10 20 30 40 50 100 50 40 30 20 10 54 3 2 1 L . 50 mm m υ Fig. a Fig. b m LEYGュM (Sliding bearing) Caution Operating Range when Used as Stopper Horizontal Mounting, Sliding Bearing t L = 50 mm Max. speed = 200 mm/s or less u L = 50 mm Max. speed = Over 200 mm/s i L = 100 mm Max. speed = Over 200 mm/s Handling Precautions Note 1) When used as a stopper, select a model with 30 stroke or less. Note 2) LEYGュL (ball bushing bearing) cannot be used as a stopper. Note 3) Workpiece collision in series with guide rod cannot be permitted (Fig. a). Note 4) The body should not be mounted on the end. It must be mounted on the top or bottom (Fig. b). y L = 100 mm Max. speed = 200 mm/s or less Horizontal Mounting, Ball Bushing Bearing o L = 50 mm Max. speed = 200 mm/s or less !1 L = 50 mm Max. speed = Over 200 mm/s !2 L = 100 mm Max. speed = Over 200 mm/s !0 L = 100 mm Max. speed = 200 mm/s or less LEYG25M Moment Load Graph LEYG32Mュ LEYG32Mュ LEYG25Mュ LEYG25Mュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Mュ LEYG25Mュ LEYG32Mュ LEYG25Mュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Mュ LEYG25Mュ LEYG32Mュ LEYG25Mュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Mュ LEYG25Mュ LEYG32Mュ LEYG25Mュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Lュ LEYG32Lュ LEYG25Lュ LEYG25Lュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 LEYG32Lュ LEYG32Lュ LEYG25Lュ LEYG25Lュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 120 125 120 125 LEYG32Lュ LEYG32Lュ LEYG25Lュ LEYG25Lュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 120 125 LEYG32Lュ LEYG32Lュ LEYG25Lュ LEYG25Lュ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 120 125 LEYG32M 70 Model Selection Series LEYG Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection