【DO!BOOK・ページリンク】
es100-111-motorless   70 / 90

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions Included parts ・ Foot ・ Body mounting bolt [mm] Stroke range [mm] 15 to 100 101 to 400 20 to 100 101 to 500 134.6 159.6 153.7 183.7 98.8 123.8 114 144 6.4 9.3 Size 25 32 A LS LL 19.8 19.2 LS1 6.6 6.6 LD 3.5 4 LG Foot Material: Carbon steel (Chromated) . The A and LL measurements are when the unit is at the retracted stroke end position. Note) When the motor mounting is the right or left side parallel type, the head side foot should be mounted outward. 2.6 3.2 30 36 57 76 51.5 61.5 71 90 11.2 11.2 5.8 7 LH LT LX LY LZ X Y Included parts ・ Flange ・ Body mounting bolt 4.5 8.5 24.4 34 40 60 Size 25 32 63 LL 65 72 108 FZ 56 62 92 FX 48 54 80 FV 8 8 9 FT 5.5 5.5 9 FD M [mm] Material: Carbon steel (Nickel plating) . The LL measurement is when the unit is at the retracted stroke end position. Rod/Head Flange Rod flange: LEY ュュ -ュュュF 25 32 63 ABC ABC Head flange: LEY25ュュ -ュュュG ABC Foot: LEY 2 5 ュュ -ュュュL 32 . Head flange is not applicable to the in-line type and the LEY32. FZ FX FV M 4 x oFD FT LL FT FZ FX 4 x oFD M FV LY LH LX LZ 4 x oLD LT LL LT X Y A + Stroke LS + Stroke Y X Special cap bolt LG X Y LS + Stroke LS1 Outward mounting Electric Actuator/Rod Type Series LEY Size 25, 32, 63 66 Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection