【DO!BOOK・ページリンク】
es100-111-motorless   67 / 90

BOOKをみる

10秒後にBOOKのページに移動します


oFD depth FE (FG) oFC 2 x FA thread depth FB U FG Size 25 32 Motor type NZ NY NM1 NZ, NW NY NX NM1 M4 x 0.7 M3 x 0.5 o3.4 M5 x 0.8 M4 x 0.7 M5 x 0.8 M4 x 0.7 FA 7.5 6 17 8.5 8 8.5 8 FB 46 45 31 70 70 63 47.14 FC 30 30 22 50 50 40 38.1 FD 3.7 4.2 2.5 3.3 3.3 3.5 2 FE 47 47 36 60 60 63 34 FF 45 45 45 60 60 60 60 FG . . 19 . . . 51.5 FH LEY25: NM1 LEY32: NM1 FF FH Motor flange Motor 2 x FA through (depth FB) (ョFG) FC FC Motor flange Motor FE FF (ョFG) FC FC oFH 2 x FA thread depth FB oFD depth FE oFD depth FE Dimensions: In-line Motor Note 1) Do not allow collisions at either end of the rod operating range at a speed exceeding “pushing speed.” Additionally, when running the positioning operation, do not set within 2 mm of both ends. Note 2) The direction of rod end width across flats (ョK) differs depending on the products. LEY25, 32 Motor flange Motor L B + Stroke FF Rod operating range Note 1) H (Stroke + 4 mm) thread depth C M S EH M ュK Note 2) 4 x O1 thread depth R T EV J oD Series LEY Size 25, 32 Refer to the “Motor Mounting” on page 78 for details about motor mounting and included parts. Dimensions 13 13 Size 25 32 20 25 44 51 45.5 56.5 M8 x 1.25 M8 x 1.25 24 31 17 22 12.5 16.5 34 40 M5 x 0.8 M6 x 1.0 8 10 45 60 46.5 61 1.5 1 Stroke range [mm] 15 to 100 105 to 400 20 to 100 105 to 500 [mm] C 89.5 114.5 96 126 B D EH EV H J K L M O1 R S T U . The L measurement is when the unit is at the retracted stroke end position. 63