【DO!BOOK・ページリンク】
es100-111-motorless   63 / 90

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Compatible Motors Manufacturer Applicable motor model Size/Motor type Series Type 25 MELSERVO-JN MELSERVO-J3 MELSERVO-J4 Σ-V SANMOTION R G5 MINAS-A4 MINAS-A5 β is Ezi-SERVO MP. HF-KN HF-KP HG-KR SGMJV R2 R88M-K MSMD MSMD/MHMD β EzM MPL/VPL "NZ" Mounting type Z "NY" Mounting type Y "NZ" Mounting type Z "NY" Mounting type Y "NX" Mounting type X "NW" Mounting type W "NM1" Mounting type M1 "NM1" Mounting type M1 . . . . . . . (β1 only) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . "NZ" Mounting type Z "NY" Mounting type Y "NX" Mounting type X "NW" Mounting type W "NM1" Mounting type 1 . . . (β1 only) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32 63 Mitsubishi Electric Corporation YASKAWA Electric Corporation SANYO DENKI CO., LTD. OMRON Corporation Panasonic Corporation FANUC CORPORATION FASTECH Co., Ltd. Rockwell Automation, Inc. (Allen-Bradley) . Motor mounting position: In-line only For auto switches, refer to pages 80 to 82. How to Order LEY25, 32, 63 Series LEY 25 32 63 w Size Nil R L D Top mounting Right side parallel Left side parallel In-line . Size 63: In-line type only e Motor mounting position . The values shown in ( ) are the lead for top mounting, right/left side parallel types. (Equivalent lead which includes the pulley ratio [1.25 : 1]) A B C LEY25 12 6 3 LEY32 16 (20) 8 (10) 4 (5) Symbol LEY63 20 10 5 t Lead [mm] Electric Actuator/Rod Type r Motor type NZ NY NX NW NM1 Symbol 30 to 800 . Refer to the applicable stroke table. 30 to 800 y Stroke [mm] Nil M Rod end female thread Rod end male thread (1 rod end nut is included.) i Rod end thread .1 Mounting bracket is shipped together, (but not assembled). .2 For horizontal cantilever mounting with the ends tapped, rod flange and head flange, use the actuator within the following stroke range. ・ LEY25: 200 or less, LEY32: 100 or less, LEY63: 400 or less .3 For mounting with the double clevis, use the actuator within the following stroke range. ・ LEY25: 200 or less, LEY32: 200 or less .4 If the stroke of the LEY25 is “30 or less”, the rod flange may interfere with the motor. .5 Head flange is not applicable to the LEY32. Nil U L F G D Ends tapped (Standard).2 Body bottom tapped Foot Rod flange.2 Head flange.2 Double clevis.3 Motor mounting position Symbol Type Top/Parallel .4 .5 In-line . . . o Mounting.1 Nil P Symbol LEY25/32 Without enclosure . LEY63 IP5x (Dust protected) IP65 (Dust-tight/Water-jet-proof)/ With vent hole tap u Dust-tight/Water-jet-proof . When using the dust-tight/water-jet-proof (lP65), correctly mount the fitting and tubing to the vent hole tap, and then place the end of the tubing in an area not exposed to dust or water. . The fitting and tubing should be provided separately by user. Select [Applicable tubing O.D.: o4 or more, Connection thread: Rc1/8]. Applicable Stroke Table Standard LEY25 LEY32 LEY63 . Stroke Model [mm] 30 . . . . 50 100 150 200 250 300 350 . . 400 450 . 500 . . 600 . . 700 . . 800 . Please consult with SMC for non-standard strokes as they are produced as special orders. Type Mounting type Z Mounting type Y Mounting type X Mounting type W Mounting type M1 Motorless Type Size 25, 32, 63 Nil H Basic type High precision type q Accuracy 25 B 500 w LEY e r t H q y u i o NZ B 59