【DO!BOOK・ページリンク】 es100-111-motorless 60 / 90 10秒後にBOOKのページに移動します |
|
Speed [mm/s] Work load [kg] Speed [mm/s] Work load [kg] Work load [kg] Speed [mm/s] Work load [kg] Speed [mm/s] 0 200 600 1000 1400 0 200 600 1000 1200 1400 0 200 600 1000 1400 0 20 40 50 60 70 0 20 30 40 60 80 0 20 30 40 60 80 0 20 40 60 80 100 0 200 600 1000 1200 Allowable Stroke Speed Model Motor Lead Stroke [mm] (Motor rotation speed) (Motor rotation speed) (Motor rotation speed) Symbol [mm] LEY25ュ Motor mounting position: Top/Parallel, In-line 100 W equivalent A B C A B C A B C 12 6 3 20 10 5 16 8 4 900 450 225 (4500 rpm) 600 300 150 (3000 rpm) 1000 500 250 (3000 rpm) 800 400 200 (2400 rpm) 600 300 150 (1800 rpm) 500 250 125 (1500 rpm) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 1200 600 300 (3600 rpm) 1000 500 250 (3750 rpm) 800 400 200 (2400 rpm) 640 320 160 (2400 rpm) [mm/s] LEY32ュ Motor mounting position: Top/Parallel 200 W equivalent LEY32D Motor mounting position: In-line LEY63ュ 200 W equivalent (Motor rotation speed) A B C 20 10 5 400 W equivalent Up to 100 Up to 200 Up to 300 Up to 400 Up to 500 Up to 600 Up to 700 Up to 800 Speed.Horizontal Work Load Graph LEY25ュ (Motor mounting position: Top/Parallel, In-line) LEY32ュ (Motor mounting position: Top/Parallel) LEY32D (Motor mounting position: In-line) LEY63ュ Lead 16: LEY32DュA Lead 20: LEY63ュA Lead 12: LEY25ュA Lead 20: LEY32ュA . The values shown below are allowable values of the actuator body. Do not use the actuator so that it exceeds these specification ranges. . The allowable speed is restricted depending on the stroke. Select it by referring to the “Allowable Stroke Speed.” Lead 3: LEY25ュC Lead 6: LEY25ュB Lead 5: LEY32ュC Lead 10: LEY32ュB Lead 5: LEY63ュC Lead 10: LEY63ュB Lead 4: LEY32DュC Lead 8: LEY32DュB 56 Size 25, 32, 63 Model Selection Series LEY Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection |