Ratio to rated torque [%] Force [N] 500 400 300 200 100 0 30 60 90 120 Load: F [N] Stroke [mm] 0 100 200 300 400 500 600 100 10 1 Lead 3: LEY25ュC Lead 6: LEY25ュB Lead 12: LEY25ュA (LEY25ュ) Step 1 Check the pushing force. !Mounting condition: Horizontal (pushing) !Speed: 100 [mm/s] !Jig weight: 0.5 [kg] !Stroke: 300 [mm] !Pushing force: 200 [N] Operating conditions Pushing Control Selection Procedure Selection Example Check the lateral load Step 1 on the rod end. Check the pushing force. Select the target model based on the “Ratio to rated torque” and pushing force with reference to the “Force Conversion Graph.” Selection example) Based on the graph shown on the right side, !Ratio to rated torque: 72 [%] !Pushing force: 200 [N] Therefore, the LEY25B is temporarily selected. Step 2 Check the lateral load on the rod end. Confirm the allowable lateral load on the rod end of the actuator: LEY25B, which has been selected temporarily with reference to the “Graph of Allowable Lateral Load on the Rod End.” Selection example) Based on the graph shown on the right side, !Jig weight: 0.5 [kg] . 5 [N] !Product stroke: 300 [mm] Therefore, the lateral load on the rod end is in the allowable range. Step 2 Jig LEY32ュ LEY25ュ Based on the above calculation result, the LEY25B-300 is selected. Selection Procedure 54 Size Model Selection Series LEY 25, 32 Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection