【DO!BOOK・ページリンク】
es100-111-motorless   57 / 90

BOOKをみる

10秒後にBOOKのページに移動します


0 10 16 20 30 40 0 200 600 1000 1200 Lead 12: LEY25ュA Lead 6: LEY25ュB Lead 3: LEY25ュC T1 a1 a2 L Speed: V [mm/s] Time [s] T2 T3 T4 Speed [mm/s] Work load [kg] W Check the work load.speed. Check the cycle time. 晋ork load: 16 [kg] 心peed: 300 [mm/s] 植cceleration/Deceleration: 5000 [mm/s2] 心troke: 300 [mm] 晋orkpiece mounting condition: Vertical upward downward transfer Calculate the cycle time using the following calculation method. !Cycle time T can be found from the following equation. Select a model based on the workpiece mass and speed which are within the range of the actuator body specifications with reference to the “Speed.Work Load Graph (Guide)” on page 55. Selection example) The LEY25ュB is temporarily selected based on the graph shown on the right side. T4 = 0.05 [s] !T4: Settling time varies depending on the conditions such as motor types, load and in positioning of the step data. Therefore, calculate the settling time with reference to the following value. !T2: Constant speed time can be found from the following equation. !T1: Acceleration time and T3: Deceleration time can be obtained by the following equation. . It is necessary to mount a guide outside the actuator when used for horizontal transfer. When selecting the target model, refer to pages 60 and 61 for the horizontal work load in the specifications, and page 83 for the precautions. . Refer to the selection method of motor manufacturers for regeneration resistance. . The conditions for the settling time vary depending on the motor or driver to be used. (LEY25ュ) Electric Actuator/Rod Type Series LEY Model Selection Size 25, 32 Motorless Type Step 1 Step 2 Operating conditions Selection Procedure Positioning Control Selection Procedure Selection Example Step 1 Check the work load.speed. (Vertical transfer) Step 2 Check the cycle time. T = T1 + T2 + T3 + T4 [s] T1 = V/a1 [s] T3 = V/a2 [s] T2 = [s] L . 0.5 ・ V ・ (T1 + T3) V L : Stroke [mm] .................. (Operating condition) V : Speed [mm/s] ............... (Operating condition) a1: Acceleration [mm/s2] ... (Operating condition) a2: Deceleration [mm/s2] ... (Operating condition) T1: Acceleration time [s] ... Time until reaching the set speed T2: Constant speed time [s] ... Time while the actuator is operating at a constant speed T3: Deceleration time [s] ... Time from the beginning of the constant speed operation to stop T4: Settling time [s] ... Time until in position is completed Calculation example) T1 to T4 can be calculated as follows. T1 = V/a1 = 300/5000 = 0.06 [s], T3 = V/a2 = 300/5000 = 0.06 [s] T4 = 0.05 [s] Therefore, the cycle time can be obtained as follows. T = T1 + T2 + T3 + T4 = 0.06 + 0.94 + 0.06 + 0.05 = 1.11 [s] T2 = = = 0.94 [s] L . 0.5 ・ V ・ (T1 + T3) V 300 . 0.5 ・ 300 ・ (0.06 + 0.06) 300 Based on the above calculation result, the LEY25ュB-300 is selected. 53