【DO!BOOK・ページリンク】
es100-111-motorless   53 / 90

BOOKをみる

10秒後にBOOKのページに移動します


49 Auto Switch Specifications Weight Dimensions [g] [mm] Grommet Note 1) Refer to the Best Pneumatics No. 2 catalog for solid state auto switch common specifications. Note 2) Refer to the Best Pneumatics No. 2 catalog for lead wire lengths. P 2-wire load current is reduced (2.5 to 40 mA). P Flexibility is 1.5 times greater than the conventional model (SMC comparison). P Using flexible cable as standard. P The optimum operating range can be determined by the color of the light. (Red → Green ← Red) D-M9mW D-M9mWV RoHS Oilproof Flexible Heavy-duty Lead Wire Specifications 2-Color Indication Solid State Auto Switch Direct Mounting Style D-M9NW(V)/D-M9PW(V)/D-M9BW(V) Precautions Caution Fix the auto switch with the existing screw installed on the auto switch body. The auto switch may be damaged if a screw other than the one supplied is used. Refer to SMC website for the details about products conforming to the international standards. PLC: Programmable Logic Controller D-M9lW, D-M9lWV (With indicator light) Auto switch model D-M9NW D-M9NWV D-M9PW D-M9PWV D-M9BW D-M9BWV Electrical entry In-line Perpendicular In-line Perpendicular In-line Perpendicular Wiring type 3-wire 2-wire Output type NPN PNP . Applicable load IC circuit, Relay, PLC 24 VDC relay, PLC Power supply voltage 5, 12, 24 VDC (4.5 to 28 V) . Current consumption 10 mA or less . Load voltage 28 VDC or less . 24 VDC (10 to 28 VDC) Load current 40 mA or less 2.5 to 40 mA Internal voltage drop 0.8 V or less at 10 mA (2 V or less at 40 mA) 4 V or less Leakage current 100 mA or less at 24 VDC 0.8 mA or less Indicator light Operating range .......... Red LED lights up. Optimum operating range .......... Green LED lights up. Standards CE marking, RoHS Auto switch model D-M9NWm D-M9PWm D-M9BWm Sheath Outside diameter [mm] 2.7 x 3.2 (ellipse) Insulator Number of cores 3 cores (Brown/Blue/Black) 2 cores (Brown/Blue) Outside diameter [mm] o0.9 Conductor Effective area [mm2] 0.15 Strand diameter [mm] o0.05 Minimum bending radius [mm] (Reference value) 20 Auto switch model D-M9NW(V) D-M9PW(V) D-M9BW(V) Lead wire length 0.5 m (Nil) 8 7 1 m (M) 14 13 3 m (L) 41 38 5 m (Z) 68 63 M2.5 x 4 L Slotted set screw Indicator light 2.7 22 2.6 4 2.8 3.2 6 Most sensitive position 4 2.6 9.5 Indicator light 2.8 4.6 4 20 2 8 3.2 6 Most sensitive position 2.7 M2.5 x 4 L Slotted set screw