【DO!BOOK・ページリンク】 es100-111-motorless 52 / 90 10秒後にBOOKのページに移動します |
|
48 M2.5 x 4 L Slotted set screw Indicator light 2.7 22 2.6 4 2.8 3.2 6 Most sensitive position 4 2.6 9.5 2.7 4.6 2 20 2.8 8 3.2 4 Indicator light 6 Most sensitive position M2.5 x 4 L Slotted set screw Auto Switch Specifications Weight Dimensions Precautions Caution Fix the auto switch with the existing screw installed on the auto switch body. The auto switch may be damaged if a screw other than the one supplied is used. [g] Grommet Note 1) Refer to the Best Pneumatics No. 2 catalog for solid state auto switch common specifications. Note 2) Refer to the Best Pneumatics No. 2 catalog for lead wire lengths. D-M9m D-M9mV P 2-wire load current is reduced (2.5 to 40 mA). P Flexibility is 1.5 times greater than the conventional model (SMC comparison). P Using flexible cable as standard. [mm] Oilproof Heavy-duty Lead Wire Specifications RoHS Solid State Auto Switch Direct Mounting Style D-M9N(V)/D-M9P(V)/D-M9B(V) PLC: Programmable Logic Controller Refer to SMC website for the details about products conforming to the international standards. D-M9l, D-M9lV (With indicator light) Auto switch model D-M9N D-M9NV D-M9P D-M9PV D-M9B D-M9BV Electrical entry In-line Perpendicular In-line Perpendicular In-line Perpendicular Wiring type 3-wire 2-wire Output type NPN PNP . Applicable load IC circuit, Relay, PLC 24 VDC relay, PLC Power supply voltage 5, 12, 24 VDC (4.5 to 28 V) . Current consumption 10 mA or less . Load voltage 28 VDC or less . 24 VDC (10 to 28 VDC) Load current 40 mA or less 2.5 to 40 mA Internal voltage drop 0.8 V or less at 10 mA (2 V or less at 40 mA) 4 V or less Leakage current 100 mA or less at 24 VDC 0.8 mA or less Indicator light Red LED lights up when turned ON. Standards CE marking, RoHS Auto switch model D-M9Nl D-M9Pl D-M9Bl Sheath Outside diameter [mm] 2.7 x 3.2 (ellipse) Insulator Number of cores 3 cores (Brown/Blue/Black) 2 cores (Brown/Blue) Outside diameter [mm] o0.9 Conductor Effective area [mm2] 0.15 Strand diameter [mm] o0.05 Minimum bending radius [mm] (Reference value) 20 Auto switch model D-M9N(V) D-M9P(V) D-M9B(V) Lead wire length 0.5 m (Nil) 8 7 1 m (M) 14 13 3 m (L) 41 38 5 m (Z) 68 63 Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection |