【DO!BOOK・ページリンク】
es100-111-motorless   50 / 90

BOOKをみる

10秒後にBOOKのページに移動します


Motor plate details te r FG 4 x oFA, thread depth FB oFC FH 40 63 q Size .1 Size 63 only .2 e Hub (motor side) and r hexagon socket head cap screws are the only components of the NW motor type. LEJ MF 63 D NY . Only e and r for the NW motor type. w Motor type NY NX.1 NW.1.2 Mounting type Y Mounting type X Mounting type W For LEJ40 For LEJ63 q w w q Motor mounting surface oFD FF FE q w 99 123 123 . 6 6 6 . 3.5 3.5 3.5 . 30 50 40 . 45 70 63 . 6 6 6 . M3 x 0.5 M4 x 0.7 M5 x 0.8 . NY NY NX NW. Motor type FA FB FC FD FE FF FG 0.65 2.7 2.7 2.7 M2.5 x 10 M4 x 12 M4 x 12 M4 x 12 M4 x 12 M4 x 12 M4 x 12 . 49 68 68 . NY NY NX NW. T2 8 11 9 9 PD 12.5 18 8 12 M1 M2 FP 2.7 2.7 2.7 . Motor type FH T1 Dimensions [mm] 40 63 Size 40 63 Size Compatible Motors Manufacturer Applicable motor model Size/Motor type Series Type 40 G5 MINAS-A4 MINAS-A5 β is MP. R88M-K MSMD MSMD/MHMD β MPL “NY” Mounting type Y “NY” Mounting type Y “NX” Mounting type X “NW” Mounting type W 63 . . . . . . . . . . . . . Actuator Hexagon socket head cap screw: M1 (Tightening torque: T1 [N・m]) FP (Mounting distance) oPD (I.D.) Hexagon socket head cap screw: M2 (Tightening torque: T2 [N・m]) Series LEJS Motor Mounting Parts Motor Flange Option As the motor type “NZ” is selected for the model and this option is mounted, the motor types that can be used are shown below. How to Order Dimensions: Motor Flange Option Motor 1 1 1 1 4 No. Description Qty. 1 2 3 4 5 Component Parts Motor plate Ring Hub (Motor side) Hexagon socket thin head cap screw Hexagon socket head cap screw Rockwell Automation, Inc. (Allen-Bradley) OMRON Corporation Panasonic Corporation FANUC CORPORATION 46 Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection