【DO!BOOK・ページリンク】
es100-111-motorless   48 / 90

BOOKをみる

10秒後にBOOKのページに移動します


25 45° oFD 160 124 68 49.5 63.5 73 (172) 122 90 124 35 129 114 7 39 (64) 84 70 58 84 10 6 140 13 30 200 E 25 Dimensions: Ball Screw Drive LEJS63 Dimensions [mm] Model LEJS63Nョョ-300 LEJS63Nョョ-400 LEJS63Nョョ-500 LEJS63Nョョ-600 LEJS63Nョョ-700 LEJS63Nョョ-800 LEJS63Nョョ-900 LEJS63Nョョ-1000 LEJS63Nョョ-1200 LEJS63Nョョ-1500 n C D E 180 80 180 80 180 80 180 80 80 180 200 400 400 600 600 800 800 1000 1200 1400 1 2 2 3 3 4 4 5 6 7 6 8 8 10 10 12 12 14 16 18 Note) When mounting the actuator using the body mounting reference plane, use a pin. Set the height of the pin to be 5 mm or more because of rounding. (Recommended height 6 mm) Motor Mounting Dimensions FA FB [mm] NZ/Mounting type Z NY/Mounting type Y NX/Mounting type X NW/Mounting type W Motor type 7 6 6 7 FD 70 70 63 70 M5 x 0.8 M4 x 0.7 M5 x 0.8 M5 x 0.8 Refer to the “Motor Mounting” on page 45 for details about motor mounting and included parts. n x o6.8 Stroke + 70 C x 200 (= D) 79 Note) o8H9 ( ) depth 6 +0.036 0 8H9 ( ) depth 6 +0.036 0 Stroke + 254.5 Stroke + 6 (Table traveling distance) M4 x 0.7 depth 8 (F.G. terminal) Body mounting reference plane Note) 4 x M8 x 1.25 depth 12 (158) Note) o6H9 ( ) depth 7 +0.030 0 6H9 ( ) depth 7 +0.030 0 4 x FA thread depth FB Mounting type: Y, X LEJS63NYュ-ュ LEJS63NXュ-ュ 44 Series LEJS Electric Actuator/High Rigidity Slider Type Ball Screw Drive Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection