【DO!BOOK・ページリンク】
es100-111-motorless   47 / 90

BOOKをみる

10秒後にBOOKのページに移動します


56 36.5 50.5 58 130 100 18 n x FA thread depth FB 26 100 45° oFD (160) 110 84 94 6 105 45 37 (58) 64.5 50.8 114 30 11 20 200 E Motor Mounting Dimensions FA FB [mm] NZ/Mounting type Z NY/Mounting type Y Motor type 7 6 FD 46 45 M4 x 0.7 M3 x 0.5 n 2 4 Mounting type: Y LEJS40NYュ-ュ 64.5 10 6 Refer to the “Motor Mounting” on page 45 for Dimensions: Ball Screw Drive details about motor mounting and included parts. LEJS40 Dimensions [mm] Model LEJS40Nョョ-200 LEJS40Nョョ-300 LEJS40Nョョ-400 LEJS40Nョョ-500 LEJS40Nョョ-600 LEJS40Nョョ-700 LEJS40Nョョ-800 LEJS40Nョョ-900 LEJS40Nョョ-1000 LEJS40Nョョ-1200 n C D E 80 180 80 180 80 180 80 180 80 80 200 200 400 400 600 600 800 800 1000 1200 1 1 2 2 3 3 4 4 5 6 6 6 8 8 10 10 12 12 14 16 Note) When mounting the actuator using the body mounting reference plane, use a pin. Set the height of the pin to be 5 mm or more because of rounding. (Recommended height 6 mm) Series LEJS (128) Note) Stroke + 6 (Table traveling distance) Stroke + 221 M4 x 0.7 depth 8 (F.G. terminal) 4 x M6 x 1 depth 10 o5H9 ( ) depth 6 +0.030 0 Body mounting reference plane Note) o6H9 ( ) depth 4 +0.030 Stroke + 60 0 n x o5.5 64 Note) C x 200 (= D) 6H9 ( ) depth 4 +0.030 0 5H9 ( ) depth 6 +0.030 0 43