【DO!BOOK・ページリンク】
es100-111-motorless   31 / 90

BOOKをみる

10秒後にBOOKのページに移動します


LEFB32U/Motor bottom mounting type Dimensions: Belt Drive Dimensions L A B n D E [mm] 400 400 600 600 800 800 1000 1000 1200 1200 1400 1400 1600 1600 1800 1800 2000 2000 2600 2 2 3 3 4 4 5 5 6 6 7 7 8 8 9 9 10 10 13 6 6 8 8 10 10 12 12 14 14 16 16 18 18 20 20 22 22 28 430 530 630 730 830 930 1030 1130 1230 1330 1430 1530 1630 1730 1830 1930 2030 2130 2630 306 406 506 606 706 806 906 1006 1106 1206 1306 1406 1506 1606 1706 1806 1906 2006 2506 590 690 790 890 990 1090 1190 1290 1390 1490 1590 1690 1790 1890 1990 2090 2190 2290 2790 300 400 500 600 700 800 900 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2500 Stroke M4 x 0.7 thread depth 8 (F.G. terminal) Body mounting reference plane Note) 8 6 (122) 70 42 4 x M6 x 1 thread depth 9.5 60 44 31.5 48 30 (60) 70 Belt tension adjustment bolt (M4: Width across flats 7) 55 L (5) 64 (62) A (Table traveling distance) 62 96 (12) FF 57.5 Motor 46.8 60 60 n x o5.5 D x 200 (= E) B 200 44 6 15 5 4 x FA thread depth FB 45° 5.5 Motor mating part: oFD, depth FE Mounting pitch: oFC Motor flange Note) When mounting the actuator using the body mounting reference plane, set the height of the opposite surface or pin to be 3 mm or more. (Recommended height 5 mm) Motor Mounting Dimensions [mm] 37.5 37.5 41.2 38.5 24.5 4 4 4.5. 5 4.5. 50 50 40. 50 38.1. o70 o70 o63 o70 ョ47.14 9 8 9 9 8 M5 x 0.8 M4 x 0.7 M5 x 0.8 M5 x 0.8 M4 x 0.7 NZ NY NX NW NM1 Motor type FA FB FC FD FE FF . Dimensions after mounting a ring spacer (Refer to page 30.) Refer to the “Motor Mounting” on page 30 for details about motor mounting and included parts. o5H9 ( ) depth 5 +0.030 0 o5H9 ( ) depth 5 +0.030 0 5H9 ( ) depth 5 +0.030 0 27 Series LEFB