【DO!BOOK・ページリンク】
es100-111-motorless   16 / 90

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Note 2) Note 1) Please consult with SMC for non-standard strokes as they are produced as special orders. Note 2) Do not allow collisions at either end of the table traveling distance at a speed exceeding “pushing return to origin speed.” Additionally, when running the positioning operation, do not set within 2 mm of both ends. Note 3) A reference value for correcting an error in reciprocal operation. Note 4) Maximum acceleration/deceleration changes according to the work load. Refer to the “Work Load.Acceleration/Deceleration Graph (Guide)” for ball screw drive on pages 7 and 8. Note 5) Each value is a guide. Use such value to select a motor capacity. Weight Product weight [kg] Model LEFS32 Stroke [mm] Model Stroke [mm] Product weight [kg] LEFS40 Model Stroke [mm] Product weight [kg] 50 2.40 150 4.60 50 1.50 100 2.60 200 4.80 100 1.70 150 2.80 250 5.20 150 1.80 200 3.00 300 5.35 200 2.00 250 3.20 350 5.70 250 2.10 300 3.40 400 5.95 300 2.25 350 3.60 450 6.30 350 2.40 400 3.80 500 6.50 400 2.55 450 4.00 550 6.80 450 2.70 500 4.20 600 6.95 500 2.80 550 4.40 650 7.40 550 2.90 600 4.60 700 7.60 650 4.80 750 8.00 700 5.00 800 8.15 750 5.20 850 8.50 800 5.40 900 8.75 950 9.10 1000 9.30 600 3.10 LEFS25 12 6 Pushing return to origin speed [mm/s] Max. acceleration/deceleration [mm/s2] Impact/Vibration resistance [m/s2] Actuation type Guide type Operating temperature range [°C] Operating humidity range [%RH] Actuation unit weight [kg] Other inertia [kg・cm2] Friction coefficient Mechanical efficiency Motor shape Motor type Rated output capacity [W] Rated torque [N・m] Rated rotation [rpm] Lost motion Note 3) [mm] Positioning repeatability [mm] 20 15 450 360 270 . . . . 20 8 900 720 540 . . . . ョ40 100 0.32 50, 100, 150, 200, 250, 300 350, 400, 450, 500, 550, 600 AC servo motor (100 V/200 V) 200 0.64 3000 16 8 30 or less ±0.02 ±0.01 0.1 or less 0.05 or less 20000 Note 4) 50/20 Ball screw Linear guide 5 to 40 90 or less (No condensation) 45 20 500 500 400 310 250 . . 40 10 1000 1000 800 620 500 . . 50, 100, 150, 200, 250, 300, 350, 400 450, 500, 550, 600, 650, 700, 750, 800 400 1.3 ョ60 10 o10 Stroke + 150 o12 Stroke + 185 o15 Stroke + 235 20 60 30 500 500 500 470 380 310 260 50 15 1000 1000 1000 940 760 620 520 150, 200, 250, 300, 350, 400, 450, 500, 550 600, 650, 700, 750, 800, 850, 900, 950, 1000 Model Stroke [mm] Note 1) Horizontal Vertical Up to 400 401 to 500 501 to 600 601 to 700 701 to 800 801 to 900 901 to 1000 Work load [kg] Speed [mm/s] Stroke range LEFS25 LEFS32 LEFS40 Basic type High precision type Basic type High precision type Thread size [mm] Lead [mm] Shaft length [mm] Note 5) 0.3 0.08 0.05 0.8 0.2 0.02 0.55 0.08 !Values in this specification table are the allowable values of the actuator body with the standard motor mounted. !Do not use the actuator so that it exceeds these values. Reference motor Actuator specifications specifications Other specifications Ball screw specifications 12 Series LEFS Electric Actuator/Slider Type Ball Screw Drive Motor Mounting LEYG LEY LEJS LEFB LEFS Model Selection A