【DO!BOOK・ページリンク】
es100-111-motorless   15 / 90

BOOKをみる

10秒後にBOOKのページに移動します


. Please consult with SMC for non-standard strokes as they are produced as special orders. 祐tandard LEFS25 LEFS32 LEFS40 . Stroke Model [mm] 100 . 50 150 200 300 400 500 600 . 700 . 800 . . 900 . . 1000 250 350 450 550 . 650 . 750 . . 850 . . 950 50 to 600 50 to 800 150 to 1000 Manufacturable stroke range [mm] Compatible Motors Manufacturer Applicable motor model Size/Motor type Series Type 25 MELSERVO-JN MELSERVO-J3 MELSERVO-J4 Σ-V SANMOTION R G5 MINAS-A4 MINAS-A5 β is Ezi-SERVO MP. HF-KN HF-KP HG-KR SGMJV R2 R88M-K MSMD MSMD/MHMD β EzM MPL/VPL “NZ” Mounting type Z “NY” Mounting type Y “NZ” Mounting type Z “NY” Mounting type Y “NX” Mounting type X “NW" Mounting type W “NM1” Mounting type M1 “NM1” Mounting type M1 . . . . . . . (β1 only) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . 32/40 Mitsubishi Electric Corporation YASKAWA Electric Corporation SANYO DENKI CO., LTD. OMRON Corporation Panasonic Corporation FANUC CORPORATION FASTECH Co., Ltd. Rockwell Automation, Inc. (Allen-Bradley) Applicable Stroke Table How to Order LEFS25, 32, 40 Series LEFS 25 32 40 w Size t Stroke [mm] RoHS Electric Actuator/Slider Type Ball Screw Drive Motorless Type 50 1000 to 50 1000 r Lead [mm] A B LEFS25 12 6 LEFS32 16 8 Symbol LEFS40 20 10 to e Motor type Symbol NZ NY NX NW NM1 Type Mounting type Z Mounting type Y Mounting type X Mounting type W Mounting type M1 . Refer to the applicable stroke table. q Accuracy Nil H Basic type High precision type LEFS 25 A 100 w e r H q t NZ B 11