yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
14-e624-xt34-60@@@2 / 3

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


(A) 4 (B) 2 3 (EB) 1 (P) 5 (EA) 14 12 B A SMC MODEL VM2 MOD. NO. VM2 SMC A B 192 177 149.3 54 74 45 40 Max. deflection position Lock position Unlock position 7‹ 14‹ (72) 2 x M5 x 0.8 (Port 3, 5) 39.2 33.2 27.2 Rc1/8 (Port 1) 2 x Rc1/8 (Port 2, 4) 32 26.5 20.5 53 11 159 3 x 6.5 mounting hole 71 3 x 6.5 mounting hole 54 177 152 (70) 30 18.5 11 Rc1/8 (Port 1) 2 x Rc1/8 (Port 2, 4) 38.2 2 x M5 x 0.8 (Port 3, 5) 26.2 53}0.2 40.8 Stroke 3‹ T.T. 2.5‹ Symbol RoHS Foot Pedal Type 5 Port Mechanical Valve ! 5 port is added to the foot pedal type mechanical valve. !Models with lock and without lock are available. Model Specifications Fluid Air/Inert gas Operating pressure 0.15 to 0.9 MPa Ambient and fluid temperature .5 to 60‹C (No freezing) Flow-rate characteristics C [dm3/(sEbar)] b Cv 1(P) ¨ 2(B)/4(A) 0.76 0.22 0.17 2(B)/4(A) ¨ 4(EB)/5(EA) 0.53 0.28 0.13 Lubrication Not required (Use turbine oil Class 1 ISO VG32, if lubricated) Port size Port 1(P), Port 2(B), Port 4(A): Rc1/8 Port 3(EB), Port 5(EA): M5 x 0.8 Model XT34-60 XT34-67 Lock With lock Without lock Weight 0.8 kg 0.5 kg Travel required for operation 3‹ Full Operating Force (F.O.F.) 55 N (at 0.5 MPa) Travel required to release the lock 7‹ Force required to release the lock (F.O.F) 3.5 N ðŽXT34-60 (With lock) Operation Locked When stepping on the pedal, it is locked by the lock lever, and held in a locked state. Unlocked When pushing the lock lever with the toe, the lock is released, and the pedal returns to its original position. Lock lever LOCK UNLOCK 14-E624 INFORMATION XT34-60/67