【DO!BOOK・ページリンク】
13-e619-ja-x530   4 / 5

BOOKをみる

10秒後にBOOKのページに移動します


Floating Joint Replacement Parts Rod End Nut Dimensions Foot Style: JAL Dimensions Applicable bore size Model M A B C D E F K L T J G H Center of sphere R Maximum screw-in depth P Allowable eccentricity U Maximum operating tensile and compressive force (N) Weight Nominal (kg) size Pitch 180 JAL180-40-150-X530 40 1.5 220 116 55 96 74 48 151 90 89 22 28 70 78 49 3 55000 10.3 200 JAL200-45-150-X530 45 1.5 220 116 55 96 74 48 151 90 89 22 28 70 78 49 3 55000 10.4 (mm) Model Order no. d: Nominal thread size H B C JA180-40-150-X530 DA00425 M40 x 1.5 23 60 69.3 JA200-45-150-X530 DA00447 M45 x 1.5 27 70 80.8 JAL180 200 -ョ-X530 Dust cover When the dust cover is damaged and deteriorated, order with the part number below. Replaceable dust cover is only for the basic style. Flange style and foot style cannot be replaced. Part no. for dust cover Applicable model P215295 JA180, 200-ョ-X530 The basic style has one rod end nut attached, it is possible to order additional pieces by the order numbers below. U U 60° Center of sphere M B E T C H 4 x oJ oD G P A R K L F C H B d (mm) 2 Floating Joint: For Pneumatic Cylinders (o180, o200) JA-X530 A