【DO!BOOK・ページリンク】 13-e619-ja-x530 3 / 5 10秒後にBOOKのページに移動します |
|
Basic Style: JA Flange Style: JAF Dimensions Applicable bore size Model M A B D E F G H Center of sphere R Maximum screw-in depth P Allowable eccentricity U Maximum operating tensile and compressive force (N) Weight Nominal (kg) size Pitch 180 JA180-40-150-X530 40 1.5 191 61 96 16 36 28 70 118 49 3 71000 5.3 200 JA200-45-150-X530 45 1.5 191 61 96 16 36 28 70 118 49 3 71000 5.4 Dimensions Applicable bore size Model M A B C D T J G H Center of sphere R Maximum screw-in depth P Allowable eccentricity U Maximum operating tensile and compressive force (N) Weight Nominal (kg) size Pitch 180 JAF180-40-150-X530 40 1.5 159 150 100 96 29 22 28 70 86 49 3 55000 9.1 200 JAF200-45-150-X530 45 1.5 159 150 100 96 29 22 28 70 86 49 3 55000 9.2 JA180 200 -ョ-X530 JAF180 200 -ョ-X530 H oD G P A B E M Center of sphere U U Width across flats F 60° M R M 60° U U ョB ョC H 4 x J oD A G P T Center of sphere R (mm) (mm) 1 JA-X530 A |