【DO!BOOK・ページリンク】
13-e619-ja-x530   2 / 5

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Floating Joint: For Pneumatic Cylinders (o180, o200) o180, o200 for pneumatic cylinders added. !Mounting Basic, flange and foot styles are available. !Equipped with dust cover as standard. How to Order JA F 180 40-150 Mounting style Nil Basic style F Flange style L Foot style Applicable bore size Symbol Applicable bore size 180 180 mm 200 200 mm Nominal thread size Nominal thread size Applicable cylinder nominal thread size 40-150 M40 x 1.5 45-150 M45 x 1.5 For pneumatic cylinders (o180, o200) Applicable bore size (mm) Model Applicable cylinder nominal thread size Maximum operating tensile and compressive force (N) Allowable eccentricity (U) Rotating angle Ambient temperature Basic style Flange style Foot style 180 JAョ180-40-150-X530 M40 x 1.5 71000 55000 55000 3 5° .5 to 60°C 200 JAョ200-45-150-X530 M45 x 1.5 Model/Specifications Specifications Operating pressure Pneumatic cylinder: 1 MPa or less Mounting Basic style, Flange style, Foot style Series Variations Series Cylinder Supply pressure Applicable bore size (mm) 6 10 15 20 25 32 40 50 63 80 100 125 140 160 180 200 JA Pneumatic cylinder 0.7 MPa or less 1.0 MPa or less Hydraulic cylinder 3.5 MPa or less New New Operating range Axial center Center of sphere Operating range 5° 5° U U X530 INFORMATION JA-X530 13-E619 A