【DO!BOOK・ページリンク】
13-e617-tu-x217   4 / 5

BOOKをみる

10秒後にBOOKのページに移動します


Series Compatible with Food Sanitation Law Compatible with FDA (Food and Drug Administration) Fittings KQG2 . KFG2 . KP . Stainless Steel 316 One-touch Fittings KQG2 Stainless Steel 316 Insert Fittings KFG2 Clean One-touch Fittings For Blowing KP Applicable tubing O.D. Connection thread Metric size o3.2, o4, o6, o8, o10, o12, o16 M5 R・Rc 1/8, 1/4, 3/8, 1/2 Inch size o1/8", o5/32", o1/4" o5/16", o3/8", o1/2" UNF10-32 NPT1/8, 1/4, 3/8, 1/2 Applicable tubing O.D. Connection thread Metric size o4, o6, o8, o10, o12, o16 R・Rc 1/8, 1/4, 3/8, 1/2 Inch size o1/8", o5/32", o1/4" o5/16", o3/8", o1/2" NPT1/8, 1/4, 3/8, 1/2 Applicable tubing O.D. Connection thread o4, o6, o8, o10, o12 R 1/8, 1/4, 3/8, 1/2 !Material: Metal parts/Stainless steel 316 Seal parts/Special FKM !Fluid temperature: .5 to 150°C !Grease-free, Can be used with steam. ! Material: Stainless steel 316, Rubber material is not used. (Except swivel elbow) ! Fluid temperature: .65 to 260°C (Swivel elbow: .5 to 150°C) !Grease-free, Can be used with steam. !Liquid-contact areas are non-metallic ! Completely oil-free (Rubber parts are fluorine-coated.) ! Parts cleaning, assembly and double packaging in a clean room !Can be used for vacuum (.100 kPa) Compatible with Food Sanitation Law Compatible with Food Sanitation Law Compatible with Food Sanitation Law Fittings Warning Avoid installing and using fittings and tubing inside a food zone. . Not installable Food zone : An environment where food which will be sold as merchandize, directly touches the fittings and tubing. . Installable Splash zone : An environment where food which will not be sold as merchandize, directly touches the fittings and tubing. Non-food zone : An environment where there is no contact with food. 2