【DO!BOOK・ページリンク】
13-e616-asuni   2 / 9

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Speed Controller with One-touch Fitting Universal Type Universal type added! 360° swivel piping possible INFORMATION 13-E616 Series AS Brass Electroless nickel plated Universal Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the WEB catalog or the Best Pneumatics No. 6 for details.) Flow Direction Symbols on Body Note) C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed. Specifications Flow Rate and Sonic Conductance Caution Be sure to read before handling. For Safety Instructions and Flow Control Equipment Precautions, refer to “Handling Precautions for SMC Products” and the Operation Manual on SMC website, http:// www.smcworld.com Model Note) Non-sealant type can be selected as a standard option. Model AS13ョ1F-M5ョ AS23ョ1F-01 AS23ョ1F-02 AS33ョ1F AS43ョ1F Tubing O.D. Metric size o3.2 o4 o6 o3.2 o4 o6 o8 . o4 o6 o8 o10 o6 o8 o10 o12 o10 o12 C values: Sonic conductance dm3/(s・bar) Free flow 0.3 0.4 0.6 0.6 0.7 1.0 1.3 1.5 1.6 1.7 2.5 4.4 4.8 Controlled flow 0.3 0.4 0.7 0.8 0.6 0.9 1.3 2.1 2.4 3.3 4.4 4.9 b values: Critical pressure ratio Free flow 0.4 0.2 0.3 0.3 0.4 0.4 0.3 0.3 Controlled flow 0.2 0.2 0.3 0.3 0.3 0.3 Meter-out type Meter-in type Symbol Fluid Air Proof pressure 1.5 MPa Max. operating pressure 1 MPa Min. operating pressure 0.1 MPa Ambient and fluid temperature .5 to 60°C (No freezing) Applicable tubing material Nylon, Soft nylon, Polyurethane Note), FEP, PFA Model Port size Seal method Applicable tubing O.D. Metric size 3.2 4 6 8 10 12 AS13ョ1F-M5ョ M5 x 0.8 Gasket seal AS23ョ1F-01 R 1/8 Sealant Note) AS23ョ1F-02 1/4 AS33ョ1F-02 1/4 AS33ョ1F-03 3/8 AS43ョ1F-04 1/2