【DO!BOOK・ページリンク】
13-e615-mhs3   6 / 16

BOOKをみる

10秒後にBOOKのページに移動します


4 Parallel Style Air Gripper: 3 Finger/Single Acting MHS3-X84 F F F 5 10 20 25 30 35 Gripping point L (mm) 0 15 Internal gripping force (N) 20 15 10 5 Pressure 0.6 MPa 0.5 MPa 0.4 MPa 0.35 MPa 10 20 30 40 50 60 Gripping point L (mm) 0 Internal gripping force (N) 160 120 80 40 Pressure 0.6 MPa 0.5 MPa 0.4 MPa 0.3 MPa 0.25 MPa 5 10 20 25 30 35 40 Gripping point L (mm) 0 15 Internal gripping force (N) 35 30 25 20 15 10 5 Pressure 0.6 MPa 0.5 MPa 0.4 MPa 0.35 MPa 10 20 30 40 50 60 70 Gripping point L (mm) 0 Internal gripping force (N) 250 200 150 100 50 Pressure 0.6 MPa 0.5 MPa 0.4 MPa 0.3 MPa 0.25 MPa 10 20 30 40 50 Gripping point L (mm) 0 Internal gripping force (N) 60 50 40 30 20 10 Pressure 0.6 MPa 0.5 MPa 0.4 MPa 0.35 MPa 20 40 60 80 Gripping point L (mm) 0 Internal gripping force (N) 400 300 200 100 Pressure 0.6 MPa 0.5 MPa 0.4 MPa 0.3 MPa 0.25 MPa 10 20 30 40 50 Gripping point L (mm) 0 Internal gripping force (N) 100 80 60 40 20 Pressure 0.6 MPa 0.5 MPa 0.4 MPa 0.3 MPa 0.25 MPa Internal Effective Gripping Force Internal grip Indication of effective gripping force The effective gripping force shown in the graphs to the right is expressed as F, which is the thrust of one finger when all 3 of the fingers and attachments are in full contact with the workpiece as shown in the figure below. MHS3-16C-X84 MHS3-40C-X84 MHS3-20C-X84 MHS3-50C-X84 MHS3-25C-X84 MHS3-63C-X84 MHS3-32C-X84