【DO!BOOK・ページリンク】
13-e615-mhs3   3 / 16

BOOKをみる

10秒後にBOOKのページに移動します


1 S X84 Note 1) When using the 2-color indication type, please make the setting so that the indicator is lit in red to ensure the detection at the proper position of the air gripper. Note 2) When ordering the air gripper with auto switch in MHS3-32S to 63S series, auto switch mounting brackets are required (shipped together). In addition, when ordering the auto switch separately, auto switch mounting brackets (BMG2-012) are required. (For details, refer to page 12.) * For the applicable auto switch model, refer to the table below. Number of auto switches Single acting Auto switch Parallel Style Air Gripper: 3 Finger/Single Acting o16, o20, o25, o32, o40, o50, o63 MHS3-X84 How to Order Nil Without auto switch (Built-in magnet) MHS3 M9BW Number of fingers 3 3 fingers Nil 2 pcs. o16 to o63 S 1 pc. n “n” pcs. o32 to o63 S Single acting (Normally open) C Single acting (Normally closed) Action 20 Bore size 16 16 mm 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 4 for further information on auto switches. ** Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. * Lead wire length symbols: 0.5 m ・・・・・・・・・・・・ Nil (Example) M9N 1 m ・・・・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・・・・ L (Example) M9NL 5 m ・・・・・・・・・・・・ Z (Example) M9NZ * Solid state auto switches marked with “p” are produced upon receipt of order. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m)* Pre-wired connector Applicable DC AC Perpendicular In-line 0.5 (Nil) 1 (M) 3 (L) 5 (Z) load Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v v 2-wire 12 V M9BV M9B V V V v v . Diagnostic indication (2-color indication) 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v v IC 3-wire (PNP) M9PWV M9PW V V V v v circuit 2-wire 12 V M9BWV M9BW V V V v v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV** M9NA** v v V v v IC 3-wire (PNP) M9PAV** M9PA** v v V v v circuit 2-wire 12 V M9BAV** M9BA** v v V v v .