【DO!BOOK・ページリンク】
13-e615-mhs3   14 / 16

BOOKをみる

10秒後にBOOKのページに移動します


12 Parallel Style Air Gripper: 3 Finger/Single Acting MHS3-X84 Auto switch Flat head watchmaker’s screwdriver Auto switch mounting screw M2.5 x 4 L o5 to o6 Auto switch Auto switch mounting bracket o5 to o6 Flat head watchmaker’s screwdriver Auto switch mounting screw M2.5 x 4 L Note) Use a watchmaker’s screwdriver with a grip diameter of 5 to 6 mm to tighten the auto switch mounting screw. The tightening torque should be about 0.05 to 0.15 N・m. To set the auto switch, insert the auto switch into the mounting groove of the gripper from the direction indicated in the following drawing. After setting the position, tighten the attached auto switch mounting screw with a flat head watchmaker’s screwdriver. Note) Use a watchmaker’s screwdriver with a grip diameter of 5 to 6 mm to tighten the auto switch mounting screw (M2.5 x 4 L). The tightening torque should be 0.05 to 1 N・m. It should be turned about 90° beyond the point at which tightening can be felt. (1) To set the auto switch, insert the auto switch into the mounting groove of the gripper as shown below and set it roughly. (2) Insert the auto switch into the auto switch bracket mounting groove. (3) Check the detecting position of the auto switch and fix the auto switch firmly with the auto switch mounting screw (M2.5 x 4 L) attached to the auto switch. (4) If the detecting position is changed, go back to step (2). Auto Switch Mounting Bracket Part No. Auto Switch Mounting Applicable models: MHS3-16S, 20S, 25S-X84 MHS3- 16C, 20C, 25C, 32C, 40C, 50C, 63C-X84 Applicable models: MHS3-32S, 40S, 50S, 63S-X84 Auto switch model Auto switch mounting bracket part no. D-M9ョ(V) D-M9ョW(V) D-M9ョA(V) BMG2-012