【DO!BOOK・ページリンク】
13-e611-lecss2   5 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Electric Actuator/Slider Type Ball Screw Drive Series LEFS LEFS25, 32, 40 How to Order RoHS AC Servo Motor Applicable Stroke Table *3 : Standard 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 Manufacturable stroke range [mm] LEFS25 . . . . . . . . 50 to 600 LEFS32 . . . . 50 to 800 LEFS40 . . 150 to 1000 *3 Please consult with SMC for non-standard strokes as they are produced as special orders. Stroke (mm) Model e Motor type *1 Symbol Type Output [W] Actuator size Compatible driver T6 AC servo motor (Absolute encoder) 100 25 LECSS2-T5 T7 200 32 LECSS2-T7 T8 400 40 LECSS2-T8 *1 For motor type T6, the compatible driver part number suffix is T5. w Motor mounting position Nil In-line R Right side parallel L Left side parallel u Cable type *4, *6 Nil Without cable S Standard cable R Robotic cable (Flexible cable) *4 The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) q Size 25 32 40 r Lead [mm] Symbol LEFS25 LEFS32 LEFS40 H 20 24 30 A 12 16 20 B 6 8 10 y Motor option Nil Without option B With lock t Stroke [mm] *2 50 50 to to 1000 1000 *2 Refer to the applicable stroke table. o Driver type *6 Compatible driver Power supply voltage [V] Nil Without driver . S2 LECSS2-Tョ 200 to 240 *6 When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver i Cable length [m] *5, *6 Nil Without cable 2 2 5 5 A 10 *5 The length of the encoder, motor and lock cables are the same. LEFS 32 q R w T7 e 200 t S2 o S u 5 i B r B y !0 !0 I/O cable length [m] *7 Nil Without cable H Without cable (Connector only) 1 1.5 *7 When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 24-1 if I/O cable is required. (Options are shown on page 24-1.) Compatible Driver Driver type type Series LECSS-T Applicable network SSCNET#/H Control encoder Absolute 22-bit encoder Communication function USB communication Power supply voltage (V) 200 to 240 VAC (50/60 Hz) Reference page Page 21 There are changes in the How to Order. Refer to the WEB catalog or the Electric Actuators catalog (CAT.E102) for other details. Consult with SMC for details. Clean room compatible Secondary battery compatible A 3