【DO!BOOK・ページリンク】
13-e611-lecss2   29 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Compatible PC Hardware Requirements Setup Software Compatible Driver When using setup software (MR Configurator2.), use an IBM PC/AT compatible PC that meets the following operating conditions. Setup software (MR Configurator2.) (LECSA, LECSB, LECSC, LECSS common) LEC MRC2 * SW1DNC-MRC2-ョ manufactured by Mitsubishi Electric Corporation. Refer to Mitsubishi Electric Corporation’s website for operating environment and version upgrade information. MR Configurator2. is a registered trademark or trademark of Mitsubishi Electric Corporation. USB cable PC Setup software LECSS2-Tョ (MR Configurator2.) Display language Adjustment, waveform display, diagnostics, parameter read/write, and test operation can be performed upon a PC. Note 1) Before using a PC for setting LECSA point table method/program method, upgrade to version 1.18U (Japanese version)/version 1.19V (English version). Refer to Mitsubishi Electric Corporation’s website for version upgrade information. Note 2) Windows and Windows Vista are registered trademarks of Microsoft Corporation in the United States and other countries. Note 3) On some PCs, MR Configurator2 may not run properly. Note 4) When WindowsRXP or later is used, the following functions cannot be used. ・ Windows Program Compatibility mode ・ Fast User Switching ・ Remote Desktop ・ Large Fonts Mode (Display property) ・ DPI settings other than 96 DPI (Display property) For 64-bit operating system, this software is compatible with WindowsR7 and WindowsR8. Note 5) When WindowsR7 is used, the following functions cannot be used. ・ Windows XP Mode ・ Windows Touch Note 6) When using this software with Windows VistaR or later, log in as a user having USER authority or higher. Note 7) When WindowsR8 is used, the following functions cannot be used. ・ Hyper-V ・ Modern UI style Note 8) Order USB cable separately. Equipment Setup software (MR Configurator2.) LEC-MRC2ョ Note 1) 2) 3) 4) 5) 6) 7) PC OS MicrosoftR WindowsR8 Enterprise Operating System MicrosoftR WindowsR8 Pro Operating System MicrosoftR WindowsR8 Operating System MicrosoftR WindowsR7 Enterprise Operating System MicrosoftR WindowsR7 Ultimate Operating System MicrosoftR WindowsR7 Professional Operating System MicrosoftR WindowsR7 Home Premium Operating System MicrosoftR WindowsR7 Starter Operating System MicrosoftR Windows VistaR Enterprise Operating System MicrosoftR Windows VistaR Ultimate Operating System MicrosoftR Windows VistaR Business Operating System MicrosoftR Windows VistaR Home Premium Operating System MicrosoftR Windows VistaR Home Basic Operating System MicrosoftR WindowsRXP Professional Operating System, Service Pack 2 or later MicrosoftR WindowsRXP Home Edition Operating System, Service Pack 2 or later MicrosoftR WindowsR2000 Professional Operating System, Service Pack 4 or later Available HD space 1 GB or more Communication interface Use USB port. Display Resolution 1024 x 768 or more Must be capable of high color (16-bit) display. The connectable with the above PC Keyboard The connectable with the above PC Mouse The connectable with the above PC Printer The connectable with the above PC USB cable Note 8) LEC-MR-J3USB Compatible driver Setup software MR Configurator MR Configurator2. LEC-MR-SETUP221ョ LEC-MRC2ョ LECSA v v LECSB v v LECSC v v LECSSョ-Sョ v v LECSS2-Tョ . v Nil Japanese version E English version C Chinese version Options 25 Series LECSS-T