【DO!BOOK・ページリンク】
13-e611-lecss2   18 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Motor mounting position: Top mounting Motor mounting position: In-line Use of auto switches for the guide rod type LEYG series ・ Insert the auto switch from the front side with rod (plate) sticking out. ・ For the parts hidden behind the guide attachment (Rod stick out side), the auto switch cannot be fixed. ・ Consult with SMC when using auto switch on the rod stick out side. !2 Driver type Compatible driver Power supply voltage (V) Nil Without driver . S2 LECSS2-Tl 200 to 240 * When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2 : Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver Compatible Driver Driver type type Series LECSS-T Applicable network SSCNET#/H Control encoder Absolute 22-bit encoder Communication function USB communication Power supply voltage (V) 200 to 240 VAC (50/60 Hz) Reference page Page 21 !3 I/O cable length [m] * Nil Without cable H Without cable (Connector only) 1 1.5 * When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 24-1 if I/O cable is required. (Options are shown on page 24-1.) 16 Electric Actuator/Guide Rod Type Series LEYG LECSS-T LEYG LEY LEJS/LEJB LEFS/LEFB A