【DO!BOOK・ページリンク】
13-e611-lecss2   12 / 31

BOOKをみる

10秒後にBOOKのページに移動します


Model LEY25 (Top/Parallel)/LEY25D (In-line) LEY32 (Top/Parallel) LEY32D (In-line) Actuator specifications Stroke [mm] Note 1) 30, 50, 100, 150, 200, 250, 300, 350, 400 30, 50, 100, 150, 200, 250, 300, 350, 400, 450, 500 30, 50, 100, 150, 200, 250, 300, 350, 400, 450, 500 Work load [kg] Horizontal Note 2) 18 50 50 30 60 60 30 60 60 Vertical 8 16 30 9 19 37 12 24 46 Pushing force [N] Note 3) (Set value: 12 to 24%) 65 to 131 127 to 255 242 to 485 79 to 157 154 to 308 294 to 588 98 to 197 192 to 385 368 to 736 Max.Note 4) speed [mm/s] Stroke range Up to 300 900 450 225 1200 600 300 1000 500 250 305 to 400 600 300 150 405 to 500 . . . 800 400 200 640 320 160 Pushing speed [mm/s] Note 5) 35 or less 30 or less 30 or less Max. acceleration/deceleration [mm/s2] 5000 5000 Positioning repeatability [mm] Basic type ±0.02 ±0.02 High precision type ±0.01 ±0.01 Lost motion Note 6) [mm] Basic type 0.1 or less High precision type 0.05 or less Lead [mm] (including pulley ratio) 12 6 3 20 10 5 16 8 4 Impact/Vibration resistance [m/s2] Note 7) 50/20 50/20 Actuation type Ball screw + Belt (LEYョ)/Ball screw (LEYョD) Ball screw + Belt [1.25:1] Ball screw Guide type Sliding bushing (Piston rod) Sliding bushing (Piston rod) Operating temperature range [°C] 5 to 40 5 to 40 Operating humidity range [%RH] 90 or less (No condensation) 90 or less (No condensation) Required conditions for Note 8) “Regeneration option” [kg] Horizontal 8 or more 31 or more Not required 15 or more Not required Not required 23 or more Not required Not required Vertical 3 or more 2 or more 2 or more 6 or more 7 or more 11 or more 6 or more 7 or more 12 or more Electric specifications Motor output/Size 100 W/ョ40 200 W/ョ60 Motor type AC servo motor (200 VAC) AC servo motor (200 VAC) Encoder Motor type T6, T7: Absolute 22-bit encoder (Resolution: 4194304 p/rev) Power consumption [W] Note 9) Horizontal 45 65 65 Vertical 145 175 175 Standby power consumption when operating [W] Note 10) Horizontal 2 2 2 Vertical 8 8 8 Max. instantaneous power consumption [W] Note 11) 445 724 724 Lock unit specifications Type Note 12) Non-magnetizing lock Holding force [N] 131 255 485 157 308 588 197 385 736 Power consumption [W] at 20°C Note 13) 6.3 7.9 7.9 Rated voltage [V] 24 VDC 0 .10% Size 25 32 Lock Absolute encoder 0.3 0.4 Rod end male thread Male thread 0.03 0.03 Nut 0.02 0.02 Foot (2 sets including mounting bolt) 0.08 0.14 Rod flange (including mounting bolt) 0.17 0.20 Head flange (including mounting bolt) Double clevis (including pin, retaining ring and mounting bolt) 0.16 0.22 Specifications [kg] Additional Weight [kg] Weight Product Weight Series LEY25ョ (Motor mounting position: Top/Parallel) LEY32ョ (Motor mounting position: Top/Parallel) Stroke [mm] 30 50 100 150 200 250 300 350 400 30 50 100 150 200 250 300 350 400 450 500 Motor type Absolute encoder 1.4 1.5 1.6 1.9 2.0 2.2 2.4 2.6 2.7 2.3 2.4 2.7 3.2 3.5 3.8 4.1 4.3 4.6 4.9 5.2 Series LEY25Dョ (Motor mounting position: In-line) LEY32Dョ (Motor mounting position: In-line) Stroke [mm] 30 50 100 150 200 250 300 350 400 30 50 100 150 200 250 300 350 400 450 500 Motor type Absolute encoder 1.4 1.5 1.6 1.9 2.1 2.2 2.4 2.6 2.8 2.4 2.5 2.8 3.2 3.5 3.8 4.1 4.4 4.6 4.9 5.2 Note 1) Please consult with SMC for non-standard strokes as they are produced as special orders. Note 2) The maximum value of the horizontal work load. An external guide is necessary to support the load. The actual work load changes according to the condition of the external guide. Please confirm using actual device. Note 3) The force setting range (set values for the driver) for the pushing operation with the torque control mode, etc. Set it with reference to “Force Conversion Graph (Guide)” on page 9. Note 4) The allowable speed changes according to the stroke. Note 5) The allowable collision speed for the pushing operation with the torque control mode, etc. Note 6) A reference value for correcting an error in reciprocal operation. Note 7) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 8) The work load conditions which require “Regeneration option” when operating at the maximum speed (Duty ratio: 100%). Order the regeneration option separately. For details and order numbers, refer to the WEB catalog or “Required Conditions for Regeneration Option” of Series LEY in the Electric Actuators catalog (CAT.E102). Note 9) The power consumption (including the driver) is for when the actuator is operating. Note 10) The standby power consumption when operating (including the driver) is for when the actuator is stopped in the set position during the operation. Note 11) The maximum instantaneous power consumption (including the driver) is for when the actuator is operating. Note 12) Only when motor option “With lock” is selected. Note 13) For an actuator with lock, add the power consumption for the lock. 10 Electric Actuator/Rod Type Series LEY LECSS-T LEYG LEY LEJS/LEJB LEFS/LEFB A