【DO!BOOK・ページリンク】
13-e608-25ale   9 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Series compatible with secondary batteries RoHS AC Servo Motor How to Order 7 Motor LEY25, 32 25A-LEY 25 B 100 2 A1 * Applicable stroke table S q w e r t y u i o !0 !1 !2 * Consult with SMC for non-standard strokes as they are produced as special orders. q Size * Refer to the table below for details. t Stroke [mm] * When “With lock” is selected for the top mounting and right/ left side parallel types, the motor body will stick out of the end of the body for size 25 with strokes 30 or less. Check for interference with workpieces before selecting a model. y Motor option u Rod end thread w Motor mounting position *1 Mounting bracket is shipped together, (but not assembled). *2 For horizontal cantilever mounting with the rod flange, head flange and ends tapped, use the actuator within the following stroke range. ・ LEY25: 200 or less ・ LEY32: 100 or less *3 For mounting with the double clevis, use the actuator within the following stroke range. ・ LEY25: 200 or less ・ LEY32: 200 or less *4 Head flange is not available for the LEY32. S2 * The values shown in ( ) are the lead for size 32 top mounting, right/left side parallel types. (Equivalent lead which includes the pulley ratio [1.25:1]) r Lead [mm] Electric Actuator/Rod Type Size 25, 32 i Mounting*1 e Motor type*1 *1 For motor type S2 and S6, the compatible driver part number suffixes are S1 and S5 respectively. *2 For details about the driver, refer to the WEB catalog. Standard Symbol Type Output [W] Actuator size Compatible drivers*2 S2 AC servo motor (Incremental encoder) 100 25 LECSAョ-S1 S3 AC servo motor (Incremental encoder) 200 32 LECSAョ-S3 S6 AC servo motor (Absolute encoder) 100 25 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 S7 AC servo motor (Absolute encoder) 200 32 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 Symbol Type Motor mounting position Top/Parallel In-line Nil Ends tapped (Standard)*2 U Body bottom tapped L Foot . F Rod flange*2 G Head flange*2 *4 . D Double clevis*3 . Symbol LEY25 LEY32* A 12 16 (20) B 6 8 (10) C 3 4 (5) Nil Top mounting R Right side parallel L Left side parallel D In-line Nil Female rod end M Male rod end (1 rod end nut is included.) Nil Without option B With lock* 30 30 to to 500 500 Stroke Model [mm] 30 50 100 150 200 250 300 350 400 450 500 Manufacturable stroke range [mm] LEY25 . . 15 to 400 LEY32 20 to 500 25 32 For details about auto switches, refer to “Series Compatible with Secondary Batteries” (P-E11-7). Applicable auto switches D-M9N(V)-900, D-M9P(V)-900, D-M9B(V)-900 D-M9NW(V)-900, D-M9PW(V)-900, D-M9BW(V)-900 Mounting Bracket Part No. for Series 25A- *1 When ordering foot brackets, order 2 pieces per actuator. *2 Parts belonging to each bracket are as follows. Foot, Flange: Body mounting bolt, Double clevis: Clevis pin, Type C retaining ring for axis, Body mounting bolt Applicable size Foot*1 Flange Double clevis 25 25-LEY-L025 25-LEY-F025 25-LEY-D025 32 25-LEY-L032 25-LEY-F032 25-LEY-D032 Surface treatment RAYDENTR RAYDENTR Coating (Size 16: Electroless nickel plating) Series 25A-LEY