Series compatible with secondary batteries How to Order 5 Series 25A-LEY LEY16, 25, 32, 40 Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. q Check the actuator label for model number (after "25A-"). This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP) Electric Actuator/Rod Type 25A-LEY 16 B 100 C 1 6N 1 * Refer to the applicable stroke table. * When “With lock/motor cover” is selected for the top mounting and right/left side parallel types, the motor body will stick out of the end of the body for size 16 with strokes 30 or less. Check for interference with workpieces before selecting a model. * Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com S q w e r t y u i o !0 !1 !2 !3 * Applicable stroke table * Consult with SMC for non-standard strokes as they are produced as special orders. q Size r Lead [mm] t Stroke [mm] y Motor option u Rod end thread w Motor mounting position e Motor type [CE-compliant products] q EMC compliance was tested by combining the electric actuator LEY series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w For the servo motor (24 VDC) specification, EMC compliance was tested by installing a noise filter set (LEC-NFA). Refer to the WEB catalog for the noise filter set. Refer to the LECA Operation Manual for installation. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/ driver should be used with a UL1310 Class 2 power supply. Caution Standard Symbol Type Size Compatible LEY16 LEY25 LEY32/40 controllers/driver Nil Step motor (Servo/24 VDC) LECP6 LECP1 LECPA LECPMJ A Servo motor (24 VDC) . LECA6 Stroke [mm] Model 30 50 100 150 200 250 300 350 400 450 500 Manufacturable stroke range [mm] LEY16 . . . . 10 to 300 LEY25 . . 15 to 400 LEY32/40 20 to 500 30 30 to to 500 500 Nil Female rod end M Male rod end (1 rod end nut is included.) C With motor cover W With lock/motor cover Symbol LEY16 LEY25 LEY32/40 A 10 12 16 B 5 6 8 C 2.5 3 4 Nil Top mounting R Right side parallel L Left side parallel D In-line 16 25 32 40 For details about auto switches, refer to “Series Compatible with Secondary Batteries” (P-E11-7). Applicable auto switches D-M9N(V)-900, D-M9P(V)-900, D-M9B(V)-900 D-M9NW(V)-900, D-M9PW(V)-900, D-M9BW(V)-900 Mounting Bracket Part No. for Series 25A- *1 When ordering foot brackets, order 2 pieces per actuator. *2 Parts belonging to each bracket are as follows. Foot, Flange: Body mounting bolt, Double clevis: Clevis pin, Type C retaining ring for axis, Body mounting bolt Applicable size Foot *1 Flange Double clevis 16 25-LEY-L016 25-LEY-F016 25-LEY-D016 25 25-LEY-L025 25-LEY-F025 25-LEY-D025 32, 40 25-LEY-L032 25-LEY-F032 25-LEY-D032 Surface treatment RAYDENTR RAYDENTR Coating (Size 16: Electroless nickel plating) Step Motor (Servo/24 VDC) Servo Motor (24 VDC) RoHS R q w