【DO!BOOK・ページリンク】
13-e608-25ale   6 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Series compatible with secondary batteries * Specifications and dimensions for the 25A-series are the same as standard products. AC Servo Motor How to Order 4 Electric Actuator/High Rigidity Slider Type Ball Screw Drive Series 25A-LEJS LEJS40, 63 Compatible Drivers For details about auto switches, refer to “Series Compatible with Secondary Batteries” (P-E11-7). 25A-LEJS 40 A 500 q w e r t y u i o Applicable stroke table*4 祐tandard キProduced upon receipt of order *4 Consult with SMC as all non-standard and non-made-to-order strokes are produced as special orders. *1 For motor type S2 and S6, the compatible driver part number suffixes are S1 and S5 respectively. *2 For details about the driver, refer to the WEB catalog. *3 Refer to the table below for details. q Size e Lead [mm] t Motor option r Stroke [mm]*3 *6 The motor and encoder cables are included. (The lock cable is included when the motor with lock option is selected.) *7 Standard cable entry is “(A) Axis side”. *8 The length of the motor, encoder and lock cables are the same. y Cable type*5, *6, *7 u Cable length [m]*5, *8 S2 w Motor type*1 i Driver type*5 o I/O connector *5 When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver Applicable auto switches D-M9N(V)-900, D-M9P(V)-900, D-M9B(V)-900 D-M9NW(V)-900, D-M9PW(V)-900, D-M9BW(V)-900 RoHS Compatible drivers Power supply voltage (V) Nil Without driver . A1 LECSA1-Sョ 100 to 120 A2 LECSA2-Sョ 200 to 230 B1 LECSB1-Sョ 100 to 120 B2 LECSB2-Sョ 200 to 230 C1 LECSC1-Sョ 100 to 120 C2 LECSC2-Sョ 200 to 230 S1 LECSS1-Sョ 100 to 120 S2 LECSS2-Sョ 200 to 230 Nil Without connector H With connector Symbol Type Output [W] Actuator size Compatible drivers *2 S2 AC servo motor (Incremental encoder) 100 40 LECSAョ-S1 S3 AC servo motor (Incremental encoder) 200 63 LECSAョ-S3 S6 AC servo motor (Absolute encoder) 100 40 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 S7 AC servo motor (Absolute encoder) 200 63 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 Nil Without cable S Standard cable R Robotic cable (Flexible cable) Nil Without cable 2 2 5 5 A 10 200 to 1500 Stroke Model [mm] 200 300 400 500 600 700 800 900 1000 1200 1500 LEJS40 キ キ キ キ キ . LEJS63 . キ キ キ キ キ Nil Without option B With lock Symbol LEJS40 LEJS63 A 16 20 B 8 10 40 63 Driver type Pulse input type/ Positioning type Pulse input type CC-Link direct input type SSCNET# type Series LECSA LECSB LECSC LECSS Number of point tables Up to 7 . Up to 255 . Pulse input キ キ . . Applicable network . . CC-Link SSCNET3 Control encoder Incremental 17-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Communication function USB communication USB communication, RS422 communication USB communication, RS422 communication USB communication Power supply voltage (V) 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz)