【DO!BOOK・ページリンク】
13-e608-25ale   5 / 11

BOOKをみる

10秒後にBOOKのページに移動します


Electric Actuator/Slider Type Ball Screw Drive Series 25A-LEFS LEFS25, 32, 40 How to Order !0 I/O connector Nil Without connector H With connector 25A-LEFS32 q R w S3 e 200 t A2 o S u 2 i B r y !0 RoHS o Driver type Compatible drivers Power supply voltage (V) Size 25 32 40 Nil Without driver . A1 LECSA1-Sョ 100 to 120 . A2 LECSA2-Sョ 200 to 230 B1 LECSB1-Sョ 100 to 120 . B2 LECSB2-Sョ 200 to 230 C1 LECSC1-Sョ 100 to 120 . C2 LECSC2-Sョ 200 to 230 S1 LECSS1-Sョ 100 to 120 . S2 LECSS2-Sョ 200 to 230 * When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver AC Servo Motor Series compatible with secondary batteries Applicable stroke table Standard 50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 Manufacturable stroke range [mm] LEFS25 . . . . . . . . 50 to 600 LEFS32 . . . . 50 to 800 LEFS40 . . 150 to 1000 * Strokes are manufacturable in 1 mm increments. Refer to the manufacturable stroke range. However, strokes other than those shown above are produced as special orders. Consult with SMC for lead times and prices. Model Stroke [mm] e Motor type Symbol Type Output [W] Actuator size Compatible drivers S2*1 AC servo motor (Incremental encoder) 100 25 LECSAョ-S1 S3 200 32 LECSAョ-S3 S4 400 40 LECSA2-S4 S6*1 AC servo motor (Absolute encoder) 100 25 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 S7 200 32 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 S8 400 40 LECSB2-S8 LECSC2-S8 LECSS2-S8 *1 For motor type S2 and S6, the compatible driver part number suffixes are S1 and S5 respectively. *2 For details about the driver, refer to the WEB catalog. w Motor mounting position Nil In-line R Right side parallel L Left side parallel u Cable type*1, *2 Nil Without cable S Standard cable R Robotic cable (Flexible cable) *1 The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) *2 Standard cable entry direction is ・ Parallel: (A) Axis side ・ In-line: (B) Counter axis side q Size 25 32 40 r Lead [mm] Symbol LEFS25 LEFS32 LEFS40 A 12 16 20 B 6 8 10 i Cable length* [m] Nil Without cable 2 2 5 5 A 10 * The length of the encoder, motor and lock cables are the same. y Motor option Nil Without option B With lock t Stroke [mm] 50 50 to to 1000 1000 * Refer to the applicable stroke table. * Specifications and dimensions for the 25A-series are the same as standard products. 3 Compatible Drivers Driver type Pulse input type/ Positioning type Pulse input type CC-Link direct input type SSCNET# type Series LECSA LECSB LECSC LECSS Number of point tables Up to 7 . Up to 255 (2 stations occupied) . Pulse input キ キ . . Applicable network . . CC-Link SSCNET3 Control encoder Incremental 17-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Communication function USB communication USB communication, RS422 communication USB communication, RS422 communication USB communication Power supply voltage (V) 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz)