【DO!BOOK・ページリンク】
13-e607-ley   2 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Incremental type Absolute type Size: 63 Dust/Drip proof (IP65) specification RoHS Offering 4 types of AC servo motor drivers 閃otor mounting position can be selected from 4 directions! Max. work load (kg) Max. pushing force (N) Max. speed: 1000 mm/s * 500 stroke Dust/Drip proof specification: Equivalent to IP65 Application AC Servo Motor (400 W) CC-Link Pulse input type direct input type Series LECSB Series LECSC SSCNET# type Series LECSS Lifter Top mounting Right side parallel Left side parallel In-line Electric Actuator/Rod Type New Top/Parallel In-line Horizontal 200 80 Vertical 115 72 New Top/Parallel 3343 In-line 1910 Select options Single knuckle joint Double knuckle joint Simple joint Scraper Prevents foreign matter from entering. A green light lights up at the optimum operating range. Operating range OFF ON Red Green Red Optimum operating range 2-color indication solid state auto switch Appropriate setting of the mounting position can be performed without mistakes. Auto switch Groove for auto switch Rod end brackets For checking the limit and intermediate signal Applicable to the D-M9ョ and D-M9ョW (2-color indication) * The auto switches should be ordered separately. Scraper ( ) New New New Series LECSA Pulse input type/ Positioning type Series LEY INFORMATION 13-E607