【DO!BOOK・ページリンク】
12-e603-zp2-zj   2 / 8

BOOKをみる

10秒後にBOOKのページに移動します


INFORMATION 4.5-Stage Bellows Pad !For adsorbing workpieces flowing at high speeds !Follows various shapes of workpieces. ! Pad material: Silicone rubber (Rubber hardness: A40, A50, A60) Pad diameter: o15, o20, o30, o40, o46 How to Order Vertical vacuum inlet with adapter Pad diameter Symbol Pad diameter B15 o15 B20 o20 B30 o30 40 o40 46 o46 Pad material Symbol Material (Color) Rubber hardness Applicable pad diameter o15 o20 o30 o40 o46 S Silicone rubber (White) A40 Note) V V V . . A50 . . . V V S6 Silicone rubber High-hardness type (White) A60 V V V . . Note) Identification of rubber hardness: Painted with pink 1 dot Vacuum inlet Symbol Vacuum inlet Mounting thread size A10 A16 A20 A30 AL12 AL14 Nil Short thread V V V V . . 06 One-touch fitting (o6) . . . . V V Mounting thread size Type Symbol Thread size (Male thread) o15 o20 o30 o40 o46 Short thread A10 M10 x 1 V V . . . A16 M16 x 1.5 . . V . . A20 M20 x 1.5 . . . V . A30 M30 x 1.5 . . . . V One-touch fitting AL12 M12 x 1 V V . . . AL14 M14 x 1 . . V V V Replacement Part No. (Short Thread Type) Product part no. Pad unit part no. Adapter part no. ZP2-TB15ZJSl-A10 ZP2-B15ZJSl ZP2A-Z31-1P ZP2-TB20ZJSl-A10 ZP2-B20ZJSl ZP2A-Z31-2P ZP2-TB30ZJSl-A16 ZP2-B30ZJSl ZP2A-Z31-3P ZP2-T40ZJS-A20 ZP2-40ZJS ZP2A-Z31-4P ZP2-T46ZJS-A30 ZP2-46ZJS ZP2A-Z31-5P Replacement Part No. (One-touch Fitting Type) Product part no. Pad unit part no. Adapter part no. ZP2-TB15ZJSl-AL12-06 ZP2-B15ZJSl ZP2A-Z32-1 ZP2-TB20ZJSl-AL12-06 ZP2-B20ZJSl ZP2A-Z32-2 ZP2-TB30ZJSl-AL14-06 ZP2-B30ZJSl ZP2A-Z32-3 ZP2-T40ZJS-AL14-06 ZP2-40ZJS ZP2A-Z32-4 ZP2-T46ZJS-AL14-06 ZP2-46ZJS ZP2A-Z32-5 !Short thread type Built-in One-touch fitting !One-touch fitting type o5 to o22 Seal washer ! Large opening size (short thread type): o5 to o22 For vacuum blower pumps with high suction flow rates ZP2 T B15 ZJ S A10 06 12-E603 Series ZP2