【DO!BOOK・ページリンク】 12-e599-mhz2 9 / 9 10秒後にBOOKのページに移動します |
|
o4 Auto Switch Mounting Groove Dimensions O S 39 32 2 x M8 x 1.25 thread depth 13 (Mounting thread) 4 x M8 x 1.25 thread depth 16 (Mounting thread) Prepared hole dia. 6.6 through (Mounting hole) (65) 14±0.02 o5H9 ( ) depth 5 72 56 29±0.02 o42H9 ( ) depth 1.5 48 32 2 x M8 x 1.25 thread depth 17 (Mounting thread) 56 139 64 49 36 When closed 30 0 .0.5 14 0 When open 60 .0.1 +2.7 0 (130) 3.7 3.7 29.4 M5 x 0.8 (Finger closing port) M5 x 0.8 (Finger opening port) 28 35 9.5 9 17 4 x M8 x 1.25 through (Attachment mounting thread) Auto switch mounting groove (Both sides) +0.030 0 +0.062 0 18 0 .0.05 Dimensions MHZJ2-40Dョ-X6100 Basic type/Double acting * The dimensions of the heat resistance or fluororubber seal types are the same as those shown above. MHZJ2-X6100 |