【DO!BOOK・ページリンク】 12-e599-mhz2 5 / 9 10秒後にBOOKのページに移動します |
|
S O Auto Switch Mounting Groove Dimensions 36 23.6±0.05 16 2 x M4 x 0.7 thread depth 4.5 (Mounting thread) (30) 6.5±0.02 o3H9 ( ) depth 3 22 11±0.02 15 o17H9 ( ) depth 2 2 x M4 x 0.7 thread depth 8 (Mounting thread) 2.1 2.1 11.6 Auto switch mounting groove (Both sides) 34 24 77 40.7 31 15 (54) 13 25 8 4 7 M5 x 0.8 (Finger opening port) M5 x 0.8 (Finger closing port) 4 x M3 x 0.5 through (Attachment mounting thread) 8 0 .0.05 When closed 14.9 0 .0.4 When open 26.9+2.2 0 5 0 .0.1 o4 4 x M4 x 0.7 thread depth 8 (Mounting thread) Prepared hole dia. 3.4 through (Mounting hole) +0.043 0 +0.025 0 * The dimensions of the heat resistance or fluororubber seal types are the same as those shown above. Dimensions MHZL2-16Dョ-X6110 Basic type/Double acting 3 MHZL2-X6110 |