【DO!BOOK・ページリンク】 12-e599-mhz2 4 / 9 10秒後にBOOKのページに移動します |
|
. When using the perpendicular type (D-M9ュV) switch, use an extention fitting since the switch interferes with the One-touch fitting. Accessory: Extension fitting assembly (2 pcs.) S O Auto Switch Mounting Groove Dimensions M3 x 0.5 M3 x 0.5 Width across flats 5 8.5 16.4±0.05 11.4 24 2 x M3 x 0.5 thread depth 6 (Mounting thread) (23.6) 23 16 60 34 28 12 4 0 .0.1 (42.2) When closed 11.2 0 .0.4 When open 19.2+2.2 0 o2H9 ( ) depth 3 5.2±0.02 18 12 o11H9 ( ) depth 1.5 7.6±0.02 2 x M3 x 0.5 thread depth 6 (Mounting thread) 21 8 11 3 5.7 5 0 .0.05 4 x M2.5 x 0.45 through (Attachment mounting thread) M3 x 0.5 (Finger closing port) M3 x 0.5 (Finger opening port) Auto switch mounting groove (Both sides) 2.5 o4 5.9 4 x M3 x 0.5 thread depth 5.5 (Mounting thread) Prepared hole dia. 2.6 through (Mounting hole) +0.043 0 +0.025 0 * The dimensions of the heat resistance or fluororubber seal types are the same as those shown above. Dimensions MHZL2-10Dョ-X6110 Basic type/Double acting 2 Parallel Style Air Gripper Long Stroke Type/With Dust Cover MHZL2-X6110 |