【DO!BOOK・ページリンク】
12-e599-mhz2   3 / 9

BOOKをみる

10秒後にBOOKのページに移動します


Parallel Style Air Gripper Long Stroke Type/With Dust Cover MHZL2-X6110 How to Order With dust cover Dust cover type Nil Chloroprene rubber (CR) F Fluororubber (FKM) S Silicone rubber (Si) Special specifications Symbol Dust cover type Nil: Chloroprene rubber (CR) F: Fluororubber (FKM) S: Silicone rubber (Si) Nil Basic type イ イ イ A Heat resistance . イ イ B Fluororubber seal . イ . * When using the heat resistance or fluororubber seal types, refer to “Precautions” shown below. Number of auto switches Nil 2 pcs. S 1 pc. n n pc. Auto switch Nil Without auto switch (Built-in magnet) . For the applicable auto switch model, refer to the table below. Bore size 10 10 mm 16 16 mm 20 20 mm MHZL2 16 D M9BW X6110 Number of fingers 2 2 fingers Action D Double acting Applicable Auto Switches Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m)* Applicable model Pre-wired connector Applicable load DC AC Perpendicular In-line 0.5 (Nil) 1 (M) 3 (L) 5 (Z) o10 o16 o20 Solid state auto switch . Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N イ イ IC circuit Relay, PLC 3-wire (PNP) M9PV M9P イ イ 2-wire 12 V M9BV M9B イ イ . 3-wire (NPN) 5 V, 12 V M9NWV M9NW イ イ IC circuit Diagnostic indication (2-color indication) 3-wire (PNP) M9PWV M9PW イ イ 2-wire 12 V M9BWV M9BW イ イ . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV M9NA イ イ イ イ IC circuit 3-wire (PNP) M9PAV M9PA イ イ イ イ 2-wire 12 V M9BAV M9BA イ イ イ イ . . Lead wire length symbols 0.5 m・・・・・・ Nil (Example) M9NW 1 m・・・・・・ M (Example) M9NWM 3 m・・・・・・ L (Example) M9NWL 5 m・・・・・・ Z (Example) M9NWZ Specifications Type Basic type Heat resistance Fluororubber seal Fluid Air Operating pressure Double acting o10: 0.2 to 0.7 MPa, o16, o20: 0.1 to 0.7 MPa Ambient and fluid temperature .10 to 60°C .10 to 100°C .10 to 60°C Repeatability ±0.01 mm Max. operating frequency 120 c.p.m Lubrication Not required Action Double acting Auto switch (Option) Solid state auto switch (3-wire/2-wire) Model Action Model Bore size (mm) Gripping force Note1) Opening/ Closing stroke (Both sides) (mm) Note 2) Weight (g) Gripping force per finger Effective value (N) External Internal Double acting MHZL2-10D-X6110ョ 10 11 17 8 85 MHZL2-16D-X6110ョ 16 34 45 12 150 MHZL2-20D-X6110ョ 20 42 66 18 385 Note 1) Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke. Note 2) Values excluding weight of auto switch. For heat resistance For fluororubber seal Caution Note 1) Consult with SMC, since the type of chemical and the operating temperature may not allow the use of this product. Note 2) Since the standard-type magnet is built-in, consult with SMC for the product’s adaptability to the operating environment. Note 3) The dust cover material is also fluororubber. Thus, enter (F) for the fluororubber dust cover in the part number. Warning Be aware that smoking cigarettes after your hands have come into contact with the grease used for this air gripper can create a gas that is hazardous to humans. Caution Note 1) Magnet is built-in, but when using an auto switch, the acceptable temperature range becomes .10 to 60°C. Note 2) For the dust cover option part number, only fluororubber (F) or silicone rubber (S) can be selected. Note 3) For lubrication, specialized grease GR-F is recommended. Precautions . Solid state auto switches marked with a “ア” are produced upon receipt of order. . For 2-color indication type, use caution on hysteresis. For details, refer to the standard type auto switch hysteresis. A 1