INFORMATION 柚ounting example Multi-connector Variations No. of connecting tubes: o3.2, o4 x 6,12 No. of connecting tubes: o3.2 to o8 x 10, 20 Series DMK Series KDM Model No. of connecting tubes Tubing O.D. Model Weight Release button color 6 o2 KDM6-02-X955-1 42.6 g Light gray Applicable Tubing Tubing material Nylon, Soft nylon, Polyurethane Tubing O.D. o2 Specifications Fluid Air Operating pressure range Note) .100 kPa to 1 MPa Proof pressure 1.5 MPa Ambient and fluid temperature .5 to 60°C (No freezing) Note) Please avoid using in a vacuum holding application such as a leak tester, since there is leakage. Socket case Socket case fixing bolt (M4 with head diameter of o7 or less) Provided by customer. Clamp bolt Fix the socket case and the plug case with the clamp bolts. Plug case Secure mounting A single panel side opening for full access. No. of Connecting Tubes: o2 x 6 RoHS 皿ultiple pipes can be collectively connected/ disconnected in one-touch operation. Added o2 One-touch fittings to the multi-connector. Rectangular Multi-connector with o2 One-touch Fittings Panel side KDM6-02-X955-1 12-E596