【DO!BOOK・ページリンク】
12-e595-motorless   9 / 81

BOOKをみる

10秒後にBOOKのページに移動します


Dynamic Allowable Moment Load overhanging direction m: Work load [kg] Me: Dynamic allowable moment [N・m] L: Overhang to the work load center of gravity [mm] Model LEFS25ュ LEFS32ュ LEFS40ュ Horizontal Orientation Yawing Pitching Rolling Yawing Pitching Vertical 0 0 10 20 30 40 0 10 20 30 40 0 10 20 30 40 5 10 15 20 0 0 5 10 15 20 0 0 0 10 20 30 40 50 60 10 20 30 40 50 60 10 20 30 40 50 60 5 10 15 20 Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] Work load [kg] 1,500 1,000 500 0 0 0 5 10 15 20 5 10 15 20 2 4 6 8 10 0 0 0 0 10 20 30 10 20 30 2 4 6 8 10 Work load [kg] Work load [kg] Work load [kg] 1,500 1,000 500 0 Work load [kg] Work load [kg] Work load [kg] L5 [mm] L4 [mm] L3 [mm] L2 [mm] L1 [mm] 1,500 1,000 500 0 1,500 1,000 500 0 L5 [mm] L4 [mm] L3 [mm] L2 [mm] L1 [mm] 1,500 1,000 500 0 1,500 1,000 500 0 L5 [mm] L4 [mm] L3 [mm] L2 [mm] L1 [mm] L1 L2 Mep m Mey m L3 Mer m L4 Mep m L5 Mey m 0 500 1,000 0 500 1,000 0 200 400 600 800 0 500 1,000 0 500 1,000 0 200 400 600 800 0 500 1,000 0 500 1,000 0 200 400 600 800 Acceleration/Deceleration 1,000 mm/s2 3,000 mm/s2 5,000 mm/s2 10,000 mm/s2 20,000 mm/s2 Series LEFS . This graph shows the amount of allowable overhang when the center of gravity of the workpiece overhangs in one direction. When the center of gravity of the workpiece overhangs in two directions, refer to the Electric Actuator Selection Software for confirmation. http://www.smcworld.com 7